S 63 A/380 V
-
Fuse insert
0913100
Fuse insert, nom. voltage: 400 V, nominal current: 63 A, diameter: 15 mm, color: copper-colored
Product details
Compatible products
Your advantages
Contains no lead, cadmium, chromium 6 (RoHS-compliant)
NEOZED® fuse-links with gG characteristic for protecting lines and equipment
Safe shutoff of impermissible overcurrents and short-circuit currents up to the nominal shutoff current
Colored indicating pins on the butt contact show the operating state