CARRIER-EMP (1000X15) GY
-
Marker carriers
0829366
Profile, for screwing or riveting, 1000 mm long, for accommodating UC und US materials, height: 15 mm
Product details
| Width | 1000 mm |
| Height | 17.6 mm |
| Depth | 5.5 mm |
| Text field | |
| Text field width | 1000 mm |
| Text field height | 15 mm |
| RoHS compliant | yes |
| Color | gray (RAL 7042) |
| Material | PVC |
| Components | Silicone-free |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 60 °C |
| Recommended storage conditions | 23 °C/50 % relative humidity. Storage in a dry and dark place in the original packaging is recommended. |
| Recommended ambient temperature (storage/transport) | 23 °C |
| Recommended humidity (storage/transport) | 50 % |
| Mounting type | screw, rivet |
| Item number | 0829366 |
| Packing unit | 25 pc |
| Minimum order quantity | 25 pc |
| Sales key | BG12 |
| Product key | BG241A |
| GTIN | 4046356614887 |
| Weight per piece (including packing) | 35.32 g |
| Weight per piece (excluding packing) | 40 g |
| Customs tariff number | 39162000 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27281105 |
| ECLASS-15.0 | 27281105 |
ETIM
| ETIM 10.0 | EC002248 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0.522 kg CO2e |
Compatible products
-
-
UC-EMP (17X15) SR - Snap-in markers 0825423
-
UC-EMP (17X15) YE - Snap-in markers 0825422
-
UC-EMP (27X15) - Snap-in markers 0825439
-
UC-EMP (27X15) SR - Snap-in markers 0825441
-
UC-EMP (27X15) YE - Snap-in markers 0825440
-
UC-EMP (49X15) - Snap-in markers 0825457
-
UC-EMP (49X15) RD - Snap-in markers 0829498
-
UC-EMP (49X15) SR - Snap-in markers 0825459
-
UC-EMP (49X15) YE - Snap-in markers 0825458
-
UC-EMP (60X15) - Snap-in markers 0822259
-
UC-EMP (60X15) SR - Snap-in markers 0827647
-
UC-EMP (60X15) YE - Snap-in markers 0825330
-
US-EMP (100X15) - Snap-in markers 0829521
-
US-EMP (100X15) SR - Snap-in markers 0829523
-
US-EMP (100X15) YE - Snap-in markers 0829522
-
US-EMP (17X15) - Snap-in markers 0828774
-
US-EMP (17X15) SR - Snap-in markers 0828843
-
US-EMP (17X15) YE - Snap-in markers 0828842
-
US-EMP (27X15) - Snap-in markers 0828777
-
US-EMP (27X15) SR - Snap-in markers 0828849
-
US-EMP (27X15) YE - Snap-in markers 0828848
-
US-EMP (35X15) - Snap-in markers 0830295
-
US-EMP (35X15) RD - Snap-in markers 0830309
-
US-EMP (35X15) SR - Snap-in markers 0830308
-
US-EMP (35X15) YE - Snap-in markers 0830307
-
US-EMP (49X15) - Snap-in markers 0828780
-
US-EMP (49X15) SR - Snap-in markers 0828855
-
US-EMP (49X15) YE - Snap-in markers 0828854
-
US-EMP (52,5X15) - Snap-in markers 0830296
-
US-EMP (52,5X15) RD - Snap-in markers 0830312
-
US-EMP (52,5X15) SR - Snap-in markers 0830311
-
US-EMP (52,5X15) YE - Snap-in markers 0830310
-
US-EMP (60X15) - Snap-in markers 0828781
-
US-EMP (60X15) SR - Snap-in markers 0828857
-
US-EMP (60X15) YE - Snap-in markers 0828856
-
US-EMP (70X15) - Snap-in markers 0830297
-
US-EMP (70X15) RD - Snap-in markers 0830315
-
US-EMP (70X15) SR - Snap-in markers 0830314
-
US-EMP (8,8X15) - Snap-in markers 0830293
-
US-EMP (8,8X15) RD - Snap-in markers 0830428
-
US-EMP (8,8X15) SR - Snap-in markers 0830427
-
US-EMP (8,8X15) YE - Snap-in markers 0830426
-
MM-EMT (EX15)R C1 WH/BK - Insert label 0803966
-
CARRIER-EMP (1000X15) COVER - Cover 0829520
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057