CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
300 V | 30 A | 22 - 10 |
cULus Recognized
Approval ID: E60425-19870911Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 30 A | 30 - 10 | ||
D | ||||
300 V | 10 A | 30 - 10 |
KEMA-KEUR
Approval ID: 2169260.01Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
250 V | 32 A | - 4 |