KDS 4/3
-
PCB terminal block
5607441
Printed circuit board terminal, nominal current: 41 A, rated voltage (III/2): 320 V, nominal cross section: 4 mm2, number of potentials: 3, number of rows: 1, number of positions per row: 3, product range: KDS 4, pitch: 7.5 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 5 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard
Product details
Product type | Printed circuit board terminal |
Product family | KDS 4 |
Product line | COMBICON Terminals L |
Number of positions | 3 |
Pitch | 7.5 mm |
Number of connections | 6 |
Number of rows | 1 |
Number of potentials | 3 |
Pin layout | Linear pinning |
Solder pins per potential | 2 |
Properties | |
Nominal current IN | 41 A |
Nominal voltage UN | 320 V |
Rated voltage (III/3) | 320 V |
Rated surge voltage (III/3) | 4 kV |
Rated voltage (III/2) | 320 V |
Rated surge voltage (III/2) | 4 kV |
Rated voltage (II/2) | 630 V |
Rated surge voltage (II/2) | 4 kV |
Connection technology | |
Type | PCB terminal block can be aligned in rows+feed-through terminal block |
Nominal cross section | 4 mm² |
Conductor connection | |
Connection method | Screw connection with tension sleeve |
Conductor cross section rigid | 0.2 mm² ... 6 mm² |
Conductor cross section flexible | 0.2 mm² ... 4 mm² |
Conductor cross section AWG | 24 ... 10 |
Conductor cross section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 4 mm² |
Conductor cross section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 4 mm² |
2 conductors with same cross section, solid | 0.2 mm² ... 1.5 mm² |
2 conductors with same cross section, flexible | 0.2 mm² ... 1 mm² |
2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1 mm² |
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 2.5 mm² |
Stripping length | 8 mm |
Drive form screw head | Slotted (L) |
Tightening torque | 0.6 Nm ... 0.8 Nm |
Mounting type | Wave soldering |
Pin layout | Linear pinning |
Material data - contact | |
Note | WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201 |
Contact material | Cu alloy |
Surface characteristics | Tin-plated |
Metal surface terminal point (top layer) | Tin (5 - 7 µm Sn) |
Metal surface soldering area (top layer) | Tin (5 - 7 µm Sn) |
Material data - housing | |
Color (Housing) | green (6021) |
Insulating material | PA |
Insulating material group | I |
CTI according to IEC 60112 | 600 |
Flammability rating according to UL 94 | V0 |
Glow wire flammability index GWFI according to EN 60695-2-12 | 850 |
Glow wire ignition temperature GWIT according to EN 60695-2-13 | 775 |
Temperature for the ball pressure test according to EN 60695-10-2 | 125 °C |
Dimensional drawing |
|
Pitch | 7.5 mm |
Width [w] | 7.5 mm |
Height [h] | 23 mm |
Length [l] | 20.6 mm |
Installed height | 18 mm |
Solder pin length [P] | 5 mm |
Pin dimensions | 0.9 x 0.9 mm |
PCB design | |
Hole diameter | 1.3 mm |
Test for conductor damage and slackening | |
Specification | IEC 60999-1:1990-05 |
Result | Test passed |
Pull-out test | |
Specification | IEC 60999-1:1990-05 |
Conductor cross section/conductor type/tractive force setpoint/actual value | 0.2 mm² / solid / > 10 N |
0.2 mm² / flexible / > 10 N | |
6 mm² / solid / > 80 N | |
4 mm² / flexible / > 60 N | |
Torque test | |
Specification | IEC 60999-1:1990-05 |
Temperature-rise test | |
Specification | IEC 60999-1:1990-05 |
Requirement temperature-rise test | Increase in temperature ≤ 45 K |
Insulation resistance | |
Specification | IEC 60512-2:1985-00 |
Insulation resistance, neighboring positions | 1012 Ω |
Air clearances and creepage distances | | |
Specification | IEC 60664-1:2007-04 |
Insulating material group | I |
Comparative tracking index (IEC 60112) | CTI 600 |
Rated insulation voltage (III/3) | 320 V |
Rated surge voltage (III/3) | 4 kV |
minimum clearance value - non-homogenous field (III/3) | 3 mm |
minimum creepage distance (III/3) | 4 mm |
Rated insulation voltage (III/2) | 320 V |
Rated surge voltage (III/2) | 4 kV |
minimum clearance value - non-homogenous field (III/2) | 3 mm |
minimum creepage distance (III/2) | 3 mm |
Rated insulation voltage (II/2) | 630 V |
Rated surge voltage (II/2) | 4 kV |
minimum clearance value - non-homogenous field (II/2) | 3 mm |
minimum creepage distance (II/2) | 3.2 mm |
Vibration test | |
Specification | IEC 60068-2-6:1982 + AMD 2:1985 |
Frequency | 10 - 150 - 10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.35 mm (10 Hz ... 60.1 Hz) |
Acceleration | 5g (60.1 Hz ... 150 Hz) |
Test duration per axis | 2.5 h |
Test directions | X-, Y- and Z-axis |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 100 °C (Depending on the current carrying capacity/derating curve) |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Relative humidity (storage/transport) | 30 % ... 70 % |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Type of packaging | packed in cardboard |
Item number | 5607441 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Note | Made to order (non-returnable) |
Sales key | AA14 |
Product key | AANFBA |
GTIN | 4046356791731 |
Weight per piece (including packing) | 15.98 g |
Weight per piece (excluding packing) | 15.98 g |
Customs tariff number | 85369010 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27460101 |
ECLASS-15.0 | 27460101 |
ETIM
ETIM 9.0 | EC002643 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Potentials can be easily looped through with additional connection to the PCB
Two solder pins reduce the mechanical strain on the soldering spots
The latching on the side enables various numbers of positions to be combined
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057