UMK45-REL/KUEP-ST-125DC/1-EHC
-
Active module
5602114
VARIOFACE relay base for KUEP-style relay
Product details
Product type | Relay Module |
Application | Universal |
Operating mode | 100% operating factor |
Mechanical service life | 1x 105 cycles |
Data management status | |
Date of last data management | 21.05.2024 |
Test voltage (Winding/contact) | 2.2 kV (50 Hz, 1 min., winding/contact) |
Coil side | |
Nominal input voltage UN | 125 V DC |
Typical input current at UN | 14 mA |
Typical response time | 15 ms |
Typical release time | 10 ms |
Protective circuit | Freewheeling diode |
Operating voltage display | LED |
Switching | |
Contact switching type | 1 N/O contact |
Contact material | Silver cadmium oxide (AgCdO) |
Maximum switching voltage | 150 V DC |
Limiting continuous current | 10 A |
Coil side | |
Connection method | Screw connection |
Stripping length | 8 mm |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 4 mm² |
Conductor cross section AWG | 30 ... 10 |
Contact side | |
Connection method | Screw connection |
Stripping length | 8 mm |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 4 mm² |
Conductor cross section AWG | 30 ... 10 |
Width | 45 mm |
Height | 77 mm |
Depth | 85.5 mm |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 65 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Assembly note | in rows with zero spacing |
Mounting position | any |
Item number | 5602114 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | C460 |
Product key | DK6164 |
GTIN | 4046356688550 |
Weight per piece (including packing) | 33.33 g |
Weight per piece (excluding packing) | 33.33 g |
Customs tariff number | 85364190 |
Country of origin | US |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Your advantages
Safe isolation between coil and contact side
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057