KDS 4 GEHAEUSE - PCB terminal block
5028825

product line COMBICON Terminals L
cross section 4 mm2
connection method Screw connection with tension sleeve
mounting type Wave soldering

Mounting material, color: green, product range: Single parts

Product details








Compatible products


Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Potentials can be easily looped through with additional connection to the PCB
Two solder pins reduce the mechanical strain on the soldering spots
The latching on the side enables various numbers of positions to be combined