PTPOWER 50-3L/N-F
-
High-current terminal block
3260058
High-current terminal block, Blocked, nom. voltage: 1000 V, nominal current: 150 A, number of connections: 8, number of positions: 4, connection method: PowerTurn connection, 1 level, cross section: 10 mm2 - 70 mm2, mounting type: direct screw connection, color: gray/blue
Product details
Product type | High current terminal block |
Number of positions | 4 |
Pitch | 20 mm |
Number of connections | 8 |
Number of rows | 1 |
Potentials | 1 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 8 kV |
Maximum power dissipation for nominal condition | 4.73 W |
Number of connections per level | 8 |
Nominal cross section | 50 mm² |
Rated cross section AWG | 2/0 |
1 level | |
Connection method | PowerTurn connection |
Stripping length | 30 mm ... 32 mm |
Internal cylindrical gage | A10 |
Connection in acc. with standard | IEC 60947-7-1 |
Conductor cross section rigid | 10 mm² ... 70 mm² |
Cross section AWG | 8 ... 2/0 (converted acc. to IEC) |
Conductor cross section flexible | 10 mm² ... 70 mm² |
Conductor cross-section, flexible [AWG] | 8 ... 2/0 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 10 mm² ... 50 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 10 mm² ... 50 mm² |
Cross-section with insertion bridge, rigid | 10 mm² ... 50 mm² |
Cross-section with insertion bridge, flexible | 10 mm² ... 50 mm² |
Cross-section with insertion bridge, flexible, with ferrule without plastic sleeve | 10 mm² ... 50 mm² |
Cross-section with insertion bridge, flexible, with ferrule with plastic sleeve | 10 mm² ... 50 mm² |
Nominal current | 150 A |
Maximum load current | 150 A (with 50 mm² conductor cross-section) |
Nominal voltage | 1000 V |
1 level Connection cross sections directly pluggable | |
Conductor cross section rigid | 10 mm² ... 70 mm² |
Conductor cross-section, rigid [AWG] | 8 ... 2/0 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 10 mm² ... 50 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 10 mm² ... 50 mm² |
Rated data (ATEX/IECEx) | |
Identification | II 2 GD Ex eb IIC Gb |
Operating temperature range | -60 °C ... 110 °C |
Ex-certified accessories | 1206612 SZF 3-1,0X5,5 |
1201662 E/AL-NS 35 | |
List of bridges | / EB 2-20/PT / 3260067 |
/ EB 3-20/PT / 3260068 | |
Bridge data | 131 A (50 mm²) |
Ex temperature increase | 40 K (147 A / 50 mm²) |
at bridging with insertion bridge | 1100 V |
Rated insulation voltage | 1000 V |
output | (Permanent) |
Ex level General | |
Rated voltage | 1100 V |
Rated current | 134 A |
Maximum load current | 134 A |
Contact resistance | 0.16 mΩ |
Ex connection data General | |
Ferrule length | 30 mm ... 32 mm |
Stripping length | 30 mm |
Nominal cross section | 50 mm² |
Rated cross section AWG | 1/0 |
Connection capacity rigid | 10 mm² ... 70 mm² |
Connection capacity AWG | 8 ... 2/0 |
Conductor cross section flexible, with ferrule without plastic sleeve min. | 16 mm² |
Conductor cross section flexible, with ferrule without plastic sleeve max. | 50 mm² |
Dimensional drawing |
|
Width | 80 mm |
Height | 96 mm |
Drill hole spacing | 123.4 mm |
Hole diameter | 6.5 mm |
Pitch | 20 mm |
Color | multicolored |
gray (RAL 7042) | |
blue (RAL 5015) | |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
Static insulating material application in cold | -60 °C |
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 125 °C |
Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
Calorimetric heat release NFPA 130 (ASTM E 1354) | 27,5 MJ/kg |
Surface flammability NFPA 130 (ASTM E 162) | passed |
Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
Mechanical data | |
Open side panel | No |
Technical data | |
Drill hole spacing | 123.4 mm |
Ambient conditions | |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Connection in acc. with standard | IEC 60947-7-1 |
Mounting type | direct screw connection |
Item number | 3260058 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BE22 |
Product key | BE2211 |
GTIN | 4046356998727 |
Weight per piece (including packing) | 630 g |
Weight per piece (excluding packing) | 620 g |
Customs tariff number | 85369010 |
Country of origin | PL |
ETIM
ETIM 8.0 | EC000897 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
EB 3-20/PT - Insertion bridge 3260068
-
AGK 10-PTPOWER - Pick-off terminal block 3260145
-
AGK 10-PTPOWER BU - Pick-off terminal block 3260148
-
AGK 10-PTPOWER GN/YE - Pick-off terminal block 3260151
-
AGK 10-PTPOWER BK/YE - Pick-off terminal block 3260154
-
SZF 3-1,0X5,5 - Screwdriver 1206612
-
SZS 0,8X4,0 VDE - Screwdriver 1212508
-
PS-MT - Test plug 0311647
-
PS-IH RD - Insulating sleeve 0311579
-
CRIMPFOX CENTRUS 10S - Crimping pliers 1213154
-
CRIMPFOX CENTRUS 10H - Crimping pliers 1213156
-
CRIMPFOX 10S - Crimping pliers 1212045
-
CRIMPFOX 10 - Crimping pliers 1212721
-
CRIMPFOX 25R - Crimping pliers 1212039
-
CRIMPFOX 50R - Crimping pliers 1212041
-
CRIMPFOX-M - Crimping pliers 1212072
-
CRIMPFOX-C120 - Crimping pliers 1212318
-
CEC PTPOWER 35/50 - Cover 1056086
-
PTPOWER-IL - Mounting material 1180891
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
E/AL-NS 35 - End bracket 1201662
-
TMT 10 R - Marker for terminal blocks 0816210
-
TMT 10 R CUS - Marker for terminal blocks 0824500
-
ZB 10:UNBEDRUCKT - Zack marker strip 1053001
-
ZB 10 CUS - Zack marker strip 0824941
-
ZB10,LGS:FORTL.ZAHLEN - Zack marker strip 1053014
-
ZB10,QR:FORTL.ZAHLEN - Zack marker strip 1053027
-
ZB10,LGS:L1-N,PE - Marker for terminal blocks 1053412
-
ZB10,LGS:U-N - Marker for terminal blocks 1053438
-
UC-TM 10 - Marker for terminal blocks 0818069
-
UC-TM 10 CUS - Marker for terminal blocks 0824605
-
UCT-TM 10 - Marker for terminal blocks 0829142
-
UCT-TM 10 CUS - Marker for terminal blocks 0829623
-
ZBF10:UNBEDRUCKT - Zack Marker strip, flat 0809997
-
ZBF10 CUS - Zack Marker strip, flat 0825031
-
ZBF10,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0810009
-
ZBF10,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0810025
-
UC-TMF 10 - Marker for terminal blocks 0818124
-
UC-TMF 10 CUS - Marker for terminal blocks 0824662
-
UCT-TMF 10 - Marker for terminal blocks 0829204
-
UCT-TMF 10 CUS - Marker for terminal blocks 0829679
-
MPS-MT - Test plug 0201744
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
-
MPS-MT/ 4MM - Test plug 3048577
-
PROJECT COMPLETE - Software 1050453
-
A 10 -32 - Ferrule 1090629
-
A 16 -32 - Ferrule 1090633
-
A 25 -32 - Ferrule 1090636
-
A 35 -32 - Ferrule 1090638
-
A 50 -32 - Ferrule 1090639
Your advantages
Quick and easy connection is now also possible for large conductors with the high-current terminal block
In addition to using the existing test pick-off, pick-off terminal blocks can be connected, each of which can also accommodate two test cables
The compact design enables wiring in a confined space
The Push-in connection terminal blocks are characterized by the system features of the CLIPLINE complete system and by easy and tool-free wiring of conductors with ferrules or solid conductors
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057