EC 16 P TR
-
Europe connectors
3240182
Polyamide Europe terminal strip, transparent, with wire protection, for connecting solid conductors and stranded conductors with and without ferrules with a cross section of 6 to 16 mm2
Product details
Product type | Europe connector |
Number of positions | 12 |
Pitch | 15 mm |
Number of connections | 24 |
Number of rows | 1 |
Maximum power dissipation for nominal condition | 2.43 W |
Nominal cross section | 16 mm² |
Connection method | Screw connection |
Screw thread | M4 |
Tightening torque | 1.2 ... 1.5 Nm |
Stripping length | 8 mm |
Conductor cross section rigid | 6 mm² ... 16 mm² |
Cross section AWG | 10 ... 6 (converted acc. to IEC) |
Conductor cross section flexible | 6 mm² ... 16 mm² |
Conductor cross-section, flexible [AWG] | 10 ... 6 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 1.5 mm² ... 10 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 1.5 mm² ... 10 mm² |
2 conductors with same cross section, solid | 1.5 mm² ... 4 mm² |
2 conductors with same cross section, flexible | 2.5 mm² ... 4 mm² |
2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 1.5 mm² ... 2.5 mm² |
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.75 mm² ... 2.5 mm² |
Nominal current | 76 A (with 16 mm² conductor cross-section) |
Maximum load current | 76 A (with 16 mm² conductor cross-section) |
Nominal voltage | 450 V |
Nominal cross section | 16 mm² |
Width | 25.2 mm |
Height | 20.8 mm |
Depth | 25.2 mm |
Drill hole spacing | 15 mm |
Pitch | 15 mm |
Color | transparent |
Flammability rating according to UL 94 | V2 |
Insulating material | PA |
Mechanical data | |
Open side panel | No |
Technical data | |
Drill hole spacing | 15 mm |
Mounting type | direct screw connection |
Item number | 3240182 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Note | Made to order (non-returnable) |
Sales key | BE73 |
Product key | BE7322 |
GTIN | 4046356457934 |
Weight per piece (including packing) | 83.59 g |
Weight per piece (excluding packing) | 83.59 g |
Customs tariff number | 85369010 |
Country of origin | AT |
ETIM
ETIM 8.0 | EC001284 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 7e0ee1ab-891d-436a-a3a3-48d2b4f084da |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057