EC 10 TR
-
Europe connectors
3240178
Polyamide Europe terminal strip, transparent, for connecting solid conductors and stranded conductors with ferrules with a cross section of 1 to 10 mm2
Product details
Product type | Europe connector |
Number of positions | 12 |
Pitch | 11.5 mm |
Number of connections | 24 |
Number of rows | 1 |
Maximum power dissipation for nominal condition | 1.82 W |
Nominal cross section | 10 mm² |
Connection method | Screw connection |
Screw thread | M3,5 |
Tightening torque | 0.8 ... 1 Nm |
Stripping length | 7 mm |
Conductor cross section rigid | 1 mm² ... 10 mm² |
Cross section AWG | 16 ... 8 (converted acc. to IEC) |
Conductor cross section flexible | 1 mm² ... 10 mm² |
Conductor cross-section, flexible [AWG] | 16 ... 8 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.75 mm² ... 4 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 0.75 mm² ... 4 mm² |
2 conductors with same cross section, solid | 0.75 mm² ... 2.5 mm² |
2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.75 mm² ... 1.5 mm² |
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 1 mm² |
Nominal current | 57 A (with 10 mm² conductor cross-section) |
Maximum load current | 57 A (with 10 mm² conductor cross-section) |
Nominal voltage | 450 V (Only use up to 250 V without securing.) |
Nominal cross section | 10 mm² |
Width | 22.2 mm |
Height | 17.3 mm |
Depth | 22.2 mm |
Drill hole spacing | 11.5 mm |
Pitch | 11.5 mm |
Color | transparent |
Flammability rating according to UL 94 | V2 |
Insulating material | PA |
Mechanical data | |
Open side panel | No |
Technical data | |
Drill hole spacing | 11.5 mm |
Mounting type | direct screw connection |
Item number | 3240178 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BE73 |
Product key | BE7321 |
GTIN | 4046356457835 |
Weight per piece (including packing) | 44.48 g |
Weight per piece (excluding packing) | 44.48 g |
Customs tariff number | 85369010 |
Country of origin | AT |
ETIM
ETIM 8.0 | EC001284 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | d9e3747c-1ff8-4b50-9de4-fbb0a312592e |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057