CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 115 A | 12 - 2 | ||
C | ||||
600 V | 115 A | 12 - 2 |
Bolt connection terminal block, nom. voltage: 800 V, nominal current: 125 A, number of connections: 2, connection method: Bolt connection, Rated cross section: 35 mm2, 1 level, mounting type: direct screw connection, color: gray
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 115 A | 12 - 2 | ||
C | ||||
600 V | 115 A | 12 - 2 |