cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 31 A | |||
C | ||||
300 V | 31 A | |||
F | ||||
690 V | 31 A | |||
D | ||||
600 V | 5 A |
EAC
Approval ID: KZ7500651131219505CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 31 A | |||
C | ||||
300 V | 31 A | |||
D | ||||
600 V | 5 A |