EAC
Approval ID: RU C-DE.BL08.B.00540cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 30 A | |||
C | ||||
600 V | 30 A |
Disconnect terminal block with bolt connection method, cross section: 0.1 - 6 mm2, AWG: 26 - 10, width: 16.3 mm, color: gray
General | Note: the BE-RT... path extension is to be used for non-insulated cable lugs (see accessories). |
Product type | Bolt connection terminal block |
Product family | RTO |
Number of connections | 2 |
Number of rows | 1 |
Potentials | 1 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 6 kV |
Maximum power dissipation for nominal condition | 1.31 W |
Number of connections per level | 2 |
Nominal cross section | 6 mm² |
Tightening torque disconnect slide | M4 1.5 ... 1.8 Nm |
Connection method | Bolt connection |
Stripping length | The stripping length depends on the specification provided by the cable lug manufacturer. |
Connection in acc. with standard | IEC 60947-7-1 |
Nominal current | 41 A |
Maximum load current | 41 A (with 6 mm² conductor cross-section) |
Nominal voltage | 500 V |
Nominal cross section | 6 mm² |
Disconnect slide | |
Screw thread | M4 |
Cable lug connection DIN 46234:1980-03 | |
Connection in acc. with standard | DIN 46234:1980-03 |
Cross section | 0.5 mm² ... 6 mm² |
Cross section range AWG | 20 ... 10 (converted acc. to IEC) |
Hole diameter | 5.3 mm |
Width | 10 mm |
Bolt diameter | 5 mm |
Screw thread | M5 |
Tightening torque | 2.5 ... 3 Nm |
Connection in acc. with standard | DIN 46237:1970-07 |
Cross section | 1 mm² ... 6 mm² |
Cross section range AWG | 16 ... 10 (converted acc. to IEC) |
Hole diameter | 5.3 mm |
Width | 10 mm |
Bolt diameter | 5 mm |
Screw thread | M5 |
Tightening torque | 2.5 ... 3 Nm |
Identification color of ring cable lugs : red | 1 mm² |
Identification color of ring cable lugs : blue | 2.5 mm² |
Identification color of ring cable lugs : yellow | 6 mm² |
Width | 16.3 mm |
End cover width | 2.2 mm |
Height | 91.4 mm |
Depth on NS 35/7,5 | 49.9 mm |
Depth on NS 35/15 | 57.4 mm |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
Static insulating material application in cold | -60 °C |
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C |
Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
Calorimetric heat release NFPA 130 (ASTM E 1354) | 28 MJ/kg |
Surface flammability NFPA 130 (ASTM E 162) | passed |
Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
Surge voltage test | |
Test voltage setpoint | 7.3 kV |
Result | Test passed |
Temperature-rise test | |
Requirement temperature-rise test | Increase in temperature ≤ 45 K |
Result | Test passed |
Short-time withstand current 6 mm² | 0.72 kA |
Result | Test passed |
Power-frequency withstand voltage | |
Test voltage setpoint | 1.89 kV |
Result | Test passed |
Mechanical data | |
Open side panel | Yes |
Mechanical strength | |
Result | Test passed |
Attachment on the carrier | |
DIN rail/fixing support | NS 35 |
Test force setpoint | 5 N |
Result | Test passed |
Needle-flame test | |
Time of exposure | 30 s |
Result | Test passed |
Oscillation/broadband noise | |
Specification | DIN EN 50155 (VDE 0115-200):2008-03 |
Spectrum | Long life test category 1, class B, body mounted |
Frequency | f1 = 5 Hz to f2 = 150 Hz |
ASD level | 1.857 (m/s²)²/Hz |
Acceleration | 0.8g |
Test duration per axis | 5 h |
Test directions | X-, Y- and Z-axis |
Result | Test passed |
Shocks | |
Specification | DIN EN 50155 (VDE 0115-200):2008-03 |
Pulse shape | Half-sine |
Acceleration | 5g |
Shock duration | 30 ms |
Number of shocks per direction | 3 |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Result | Test passed |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (operation) | 20 % ... 90 % |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Connection in acc. with standard | IEC 60947-7-1 |
Mounting type | NS 35/7,5 |
NS 35/15 | |
Screw thread | M4 |
Item number | 3049233 |
Packing unit | 25 pc |
Minimum order quantity | 25 pc |
Sales key | BE43 |
Product key | BE4333 |
GTIN | 4046356140010 |
Weight per piece (including packing) | 40.725 g |
Weight per piece (excluding packing) | 40.614 g |
Customs tariff number | 85369010 |
Country of origin | CN |
ECLASS-13.0 | 27250101 |
ECLASS-15.0 | 27250101 |
ETIM 9.0 | EC000897 |
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |