G 10/ 2 SO-DK
-
Device terminal block
3013081
Device terminal block, nom. voltage: 800 V, nominal current: 57 A, number of connections: 4, number of positions: 2, connection method: Screw connection, Rated cross section: 10 mm2, cross section: 0.5 mm2 - 16 mm2, mounting type: direct screw connection, color: gray
Product details
Compatible products
Your advantages
Touch-proof shock protection