UMK- 4 OM-R/PF
-
Optocoupler module
2971551
Interface module, with plug-in socket for 4 solid-state relays, with security latch, with screw connection, with light indicator and fuse, control logic: minus switching
Product details
Product type | Solid-state relay module |
No. of channels | 4 |
Compatible components | Digital I/O modules |
With components | no |
Input voltage range | 4 V ... 32 V |
Status display/channel | Yellow LED |
Compatible components | Digital I/O modules |
Switching | |
Limiting continuous current | 4 A |
Error detection (line break / short-circuit) | no |
Input | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Number of connections | 2 |
Number of positions | 6 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Output | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Number of connections | 8 |
Number of positions | 4 |
Conductor cross section rigid | 0.2 mm² ... 6 mm² |
Conductor cross section flexible | 0.2 mm² ... 4 mm² |
Conductor cross section AWG | 24 ... 10 |
Status display present | yes |
Dimensional drawing |
|
Width | 90 mm |
Height | 77 mm |
Depth | 72 mm |
Color | green (RAL 6021) |
Housing insulation material | PVC, side panel PA non-reinforced, |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 55 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Standards/regulations | DIN VDE 0110b, Gr. C for 250 V DC |
DIN VDE 0160 (in relevant parts) |
Assembly note | in rows with zero spacing |
Mounting position | any |
Item number | 2971551 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | NULL |
Product key | DK61E3 |
GTIN | 4017918088415 |
Weight per piece (including packing) | 193.8 g |
Weight per piece (excluding packing) | 1.93 g |
Customs tariff number | 85369010 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057