EMG 25-REL/KSR-230/2X21AU/SO46
-
Relay module
2964843
Plug-in relay interfaces for protection against interference on the control side, with soldered-in miniature switching relay, contacts (Au): small loads, 2 changeover contacts, input voltage 230 V AC
Product details
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Product type | Relay Module |
Product family | EMG |
Application | Filter to prevent interference |
Mechanical service life | approx. 2x 107 cycles |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Data management status | |
Date of last data management | 02.06.2025 |
Maximum power dissipation for nominal condition | 4.14 W |
Test voltage (Winding/contact) | 2.5 kV AC (50 Hz, 1 min., winding/contact) |
Coil side | |
Nominal input voltage UN | 230 V AC/DC |
Input voltage range | 207 V AC/DC ... 253 V AC/DC (20 °C) |
Drive and function | monostable |
Drive (polarity) | polarized |
Typical input current at UN | 18 mA |
Typical response time | 10 ms |
Typical release time | 8 ms |
Protective circuit | Bridge rectifier; Bridge rectifier |
Surge protection; Varistor | |
RC element; RC element | |
Operating voltage display | Yellow LED |
Switching | |
Contact switching type | 2 changeover contacts |
Type of switch contact | Single contact |
Contact material | Ag, gold-flashed |
Maximum switching voltage | 24 V AC/DC |
Limiting continuous current | 0.5 A |
Maximum inrush current | 0.2 A |
Interrupting rating (ohmic load) max. | 5 W |
Switching: when the gold layer is destroyed | |
Note | the following values are applicable if a gold layer is destroyed |
Maximum switching voltage | 250 V AC/DC |
Limiting continuous current | 5 A |
Coil side | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Contact side | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Width | 25 mm |
Height | 75 mm |
Depth | 62.5 mm |
Color | green (RAL 6021) |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 40 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Standards/regulations | IEC 60664 |
IEC 60664A | |
DIN VDE 0110 | |
DIN VDE 0109-11, draft | |
IEC 60255/DIN VDE 0435 (in relevant parts) |
Mounting type | DIN rail mounting |
Mounting position | any |
Item number | 2964843 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | C460 |
Product key | DK61C2 |
GTIN | 4017918156947 |
Weight per piece (including packing) | 72.83 g |
Weight per piece (excluding packing) | 72.83 g |
Customs tariff number | 85364900 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27371601 |
ECLASS-15.0 | 27371601 |
ETIM
ETIM 9.0 | EC001437 |
UNSPSC
UNSPSC 21.0 | 39122300 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: n/a) |
Lead (CAS: 7439-92-1) | |
SCIP | 7871797d-3910-4bd6-ae6a-658bc1417f9c |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057