PSR-SCP- 24UC/ESAM4/8X1/1X2
-
Safety relays
2963912
Safety relay for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e in accordance with EN ISO 13849, 1- or 2-channel operation, 8 enabling current paths, US = 24 V DC, plug-in screw terminal block
Free download available.
Downloads
Product details
Product type | Safety relays |
Product family | PSRclassic |
Application | Emergency stop |
Safety door | |
Control | 1 and 2 channel |
Mechanical service life | approx. 107 cycles |
Relay type | Electromechanical relay with force-guided contacts in accordance with IEC/EN 61810-3 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 2 |
Times | |
Typical response time | < 140 ms (For Us manual, monitored start) |
< 120 ms (For Us autostart) | |
Typ. starting time with Us | < 200 ms (with Us / when controlled via A1) |
Typical release time | < 20 ms (At Us on demand via sensor circuit) |
< 50 ms (At Us/on demand via A1) | |
Restart time | < 1 s (Boot time) |
Recovery time | 500 ms (following demand of the safety function) |
250 ms (Availability time after activating the sensor circuit during manual start) | |
Start pulse length | min. 500 ms (manual start) |
Maximum power dissipation for nominal condition | 31.7 W (US = 26.4 V, IL² = 144 A², PTotal max = 2.9 W + 28.8 W) |
Nominal operating mode | 100% operating factor |
Rated insulation voltage | 250 V |
Rated surge voltage/insulation | See data sheet, section “Insulation coordination”. |
Supply | |
Designation | A1/A2 |
Rated control circuit supply voltage US | 24 V DC -15 % / +10 % |
Rated control supply current IS | typ. 100 mA (at US) |
Power consumption at US | typ. 2.4 W |
Inrush current | typ. 3.5 A (with US, Δt = 2 ms) |
Filter time | 2 ms (in the event of voltage dips at Us) |
Protective circuit | Serial protection against polarity reversal; Suppressor diode |
Digital: Sensor circuit (S10, S12, S22) | |
Description of the input | safety-related |
Number of inputs | 3 |
Input voltage range "0" signal | 0 V DC ... 5 V DC (S10, S12) |
S22 open | |
Input voltage range "1" signal | 20.4 V ... 26.4 V (S10, S12) |
0 V ... 0 V (S22) | |
Input current range "0" signal | 0 mA ... 2 mA (S10, S12) |
Inrush current | max. 150 mA (Δt = 1 ms, with Us/Ix at S10) |
max. 200 mA (Δt = 1 ms, with Us/Ix at S12) | |
max. -180 mA (Δt = 1 ms, with Us/Ix at S22) | |
Filter time | No brightness test pulses / high test pulses permitted. |
max. 1.5 ms (Test pulse width, low test pulses (S10, S12) ) | |
Test pulse rate = 5 x test pulse width, low test pulses (S10, S12) | |
Concurrence | ∞ |
Max. permissible overall conductor resistance | 11 Ω |
Protective circuit | Suppressor diode |
Current consumption | 50 mA (S10, S12) |
-50 mA (S22) | |
Digital: Start circuit (S34, S35) | |
Description of the input | non-safety-related |
Number of inputs | 2 |
Input voltage range "1" signal | 20.4 V ... 26.4 V |
Inrush current | < 10 mA |
Filter time | No test pulses permitted |
Max. permissible overall conductor resistance | 50 Ω |
Protective circuit | Suppressor diode |
Current consumption | 0 mA (S34) |
1 mA (S35) |
Relay: Enabling current paths (13/14, 23/24, 33/34, 43/44, 53/54, 63/64, 73/74, 83/84) | |
Output description | 2 N/O contacts each in series, safety-related, floating |
Number of outputs | 8 |
Contact switching type | 8 enabling current paths |
Contact material | AgSnO2 |
Switching voltage | min. 5 V AC/DC |
max. 250 V AC/DC | |
Switching capacity | min. 50 mW |
Inrush current | min. 10 mA AC/DC |
max. 6 A | |
Limiting continuous current | 6 A (observe derating) |
Sq. Total current | 144 A2 (observe derating) |
Switching frequency | max. 0.5 Hz |
Mechanical service life | 10x 106 cycles |
Output fuse | 10 A gL/gG |
6 A gL/gG (Low demand) | |
Relay: Signaling current path (91/92) | |
Output description | 2 N/C contacts parallel, non-safety-related, floating |
Number of outputs | 1 |
Contact switching type | 1 signaling current path |
Contact material | AgSnO2 |
Switching voltage | min. 5 V AC/DC |
max. 250 V AC/DC | |
Switching capacity | min. 50 mW |
Inrush current | min. 10 mA |
max. 6 A | |
Limiting continuous current | 6 A |
Sq. Total current | 36 A2 |
Switching frequency | max. 0.5 Hz |
Mechanical service life | 10x 106 cycles |
Output fuse | 6 A gL/gG |
4 A gL/gG (Low demand) |
Connection technology | |
pluggable | yes |
Conductor connection | |
Connection method | Screw connection |
Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Stripping length | 7 mm |
Screw thread | M3 |
Tightening torque | 0.5 Nm ... 0.6 Nm |
Status display | 2 x LED (green) |
Operating voltage display | 1 x LED (green) |
Width | 45 mm |
Height | 99 mm |
Depth | 114.5 mm |
Color (Housing) | yellow (RAL 1018) |
Housing material | PA |
Safety data | |
Stop category | 0 |
Safety data: EN ISO 13849 | |
Category | 4 |
Performance level (PL) | e (3 A DC13; 3 A AC15; 8760 switching cycles/year) |
Safety data: IEC 61508 - High demand | |
Safety Integrity Level (SIL) | 3 |
Safety data: IEC 61508 - Low demand | |
Safety Integrity Level (SIL) | 3 |
Safety data: EN IEC 62061 | |
Safety Integrity Level (SIL) | 3 |
Ambient conditions | |
Degree of protection | IP20 |
Min. degree of protection of inst. location | IP54 |
Ambient temperature (operation) | -20 °C ... 55 °C (observe derating) |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Maximum altitude | ≤ 2000 m (Above sea level) |
Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
Shock | 15g (contact interruptions < 100 s possible) |
Vibration (operation) | 10 Hz ... 150 Hz, 2g |
CE | |
Identification | CE-compliant |
Mounting type | DIN rail mounting |
Assembly note | See derating curve |
Mounting position | vertical or horizontal |
Item number | 2963912 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DN01 |
Product key | DNA114 |
GTIN | 4017918899707 |
Weight per piece (including packing) | 369.67 g |
Weight per piece (excluding packing) | 339.64 g |
Customs tariff number | 85371098 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27371819 |
ECLASS-15.0 | 27371819 |
ECLASS-15.0 ASSET | 27250101 |
ETIM
ETIM 8.0 | EC001449 |
UNSPSC
UNSPSC 21.0 | 39122200 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: n/a) |
SCIP | 27dcdbac-c215-44b3-abe0-df73c0c23cb0 |
EF3.0 Climate Change | |
CO2e kg | 3.081 kg CO2e |
Compatible products
Your advantages
Up to Cat. 4/PL e in accordance with EN ISO 13849-1, SIL 3 in accordance with EN IEC 62061, SIL 3 in accordance with IEC 61508
Manually monitored and automatic activation in a single device
1- and 2-channel control
8 enabling current paths, 1 signaling current path
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057