EMG 17-OE- 12DC/ 24DC/500
-
Solid-state relay module
2954387
Input optocoupler, with light indicator and protection circuits in the input and output circuits, input: 12 V DC, output: short-circuit resistant, 12-35 V DC/max. 500 mA
Product details
Product type | Solid-state relay module |
Application | Input function |
Operating mode | 100% operating factor |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Data management status | |
Date of last data management | 19.03.2025 |
Test voltage (Input/output) | 3.5 kV AC (Input/output) |
Nominal input voltage UN | 12 V DC |
Input voltage range in reference to UN | 0.9 ... 1.1 |
Input voltage range | 10.8 V DC ... 13.2 V DC |
Switching threshold "0" signal in reference to UN | ≤ 0.4 |
Switching threshold "1" signal in reference to UN | ≥ 0.8 |
Typical input current at UN | 5 mA |
Typical response time | 50 µs |
Typical turn-off time | 200 µs |
Status display | LED (yellow) |
Protective circuit | Reverse polarity protection; Polarity protection diode |
RC element | |
Transmission frequency | 300 Hz |
Design of digital output | electronic |
Output nominal voltage | 24 V DC |
Output voltage range | 22 V DC ... 35 V DC |
Limiting continuous current | 500 mA |
Current limitation at short-circuits | 620 mA (continued short-circuit resistant) |
Voltage drop at max. limiting continuous current | 2 V |
Output circuit | 3-conductor, ground-referenced |
Error indication | Red LED, (flashes in the event of short-circuits or overload) |
Protective circuit | Reverse polarity protection; Polarity protection diode |
Free running; Freewheeling diode |
Input side | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Output side | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Width | 17.5 mm |
Height | 75 mm |
Depth | 102 mm |
Color | green (RAL 6021) |
Flammability rating according to UL 94 | V0 |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Standards/regulations | DIN VDE 0110b, Gr. C for 250 V DC |
VDE 0110 |
Assembly note | in rows with zero spacing |
Mounting position | any |
Item number | 2954387 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | NULL |
Product key | DK61C1 |
GTIN | 4017918085049 |
Weight per piece (including packing) | 56.43 g |
Weight per piece (excluding packing) | 56.43 g |
Customs tariff number | 85364190 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057