EMG 22-REL/KSR- 60/21
-
Relay module
2951911
Relay module, with soldered-in miniature switching relay, contact (AgNi): medium to large loads, 1 changeover contact, input voltage 60 V AC/DC
Product details
Product type | Relay Module |
Application | Universal |
Operating mode | 100% operating factor |
Mechanical service life | approx. 5x 107 cycles |
Insulation characteristics | |
Insulation | Basic insulation |
Safe isolation, reinforced insulation, and 6 kV between input circuit and output contact current paths | |
Overvoltage category | III |
Pollution degree | 2 |
Data management status | |
Date of last data management | 19.03.2025 |
Maximum power dissipation for nominal condition | 0.48 W |
Test voltage (Winding/contact) | 5 kVrms (50 Hz, 1 min., winding/contact) |
Test voltage (Contact/contact) | 1 kV AC (50 Hz, 1 min., contact/contact) |
Rated insulation voltage | 260 V AC |
Rated surge voltage | 4 kV |
Coil side | |
Nominal input voltage UN | 60 V AC/DC |
Input voltage range | 48 V AC/DC ... 66 V AC/DC |
Input voltage range in reference to UN | 0.8 ... 1.1 |
Drive and function | monostable |
Typical input current at UN | 8 mA |
Typical response time | 8 ms |
Typical release time | 10 ms |
Protective circuit | Bridge rectifier; Bridge rectifier |
Operating voltage display | Yellow LED |
Switching | |
Contact switching type | Single contact, 1 changeover contact |
Type of switch contact | Single contact |
Contact material | AgNi |
Maximum switching voltage | 250 V AC/DC |
Limiting continuous current | 6 A |
Maximum inrush current | 8 A |
Interrupting rating (ohmic load) max. | 144 W (at 24 V DC) |
58 W (at 48 V DC) | |
48 W (at 60 V DC) | |
50 W (at 110 V DC) | |
80 W (at 220 V DC) | |
1500 VA (for 250 V AC) |
Coil side | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Contact side | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Width | 22.5 mm |
Height | 75 mm |
Depth | 62.5 mm |
Color | green (RAL 6021) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Standards/regulations | IEC 60664-1 |
Mounting type | DIN rail mounting |
Assembly note | in rows with zero spacing |
Mounting position | any |
Item number | 2951911 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | C460 |
Product key | DK6142 |
GTIN | 4017918084318 |
Weight per piece (including packing) | 62.52 g |
Weight per piece (excluding packing) | 62.52 g |
Customs tariff number | 85364190 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Safe isolation between coil and contact side
Integrated input circuit and interference suppression circuit
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057