TT-ST-2/2-S-12DC
-
Surge protection device
2921310
Spring cage modular terminal block with integrated surge protection, for assembly on NS 35/7.5, voltage UN 12 V DC, terminal width: 6.2 mm, cover width: 2.2 mm
Product details
Product type | Surge protection for MCR technology |
IEC test classification | C1 |
C3 | |
VDE requirement class | C1 |
C3 | |
Type | Double-level terminal block |
Number of positions | 2 |
Surge protection fault message | none |
Insulation characteristics | |
Overvoltage category | III |
Nominal voltage UN | 12 V DC |
Connection method | Spring-cage connection |
Conductor cross section flexible | 0.5 mm² ... 2.5 mm² |
Conductor cross section rigid | 0.5 mm² ... 4 mm² |
Conductor cross section AWG | 24 ... 12 |
Dimensional drawing |
|
Width | 6.2 mm |
Height | 100 mm |
Depth | 63.5 mm |
Flammability rating according to UL 94 | V-0 |
Housing material | PA 6.6 |
Mechanical data | |
Open side panel | Yes |
Direction of action | Line-Earth Ground |
Maximum continuous voltage UC | 13 V DC |
9 V AC | |
Rated current | 10 A (50 °C) |
Operating effective current IC at UC | ≤ 5 µA (DC) |
≤ 20 µA (60 Hz) | |
Protective conductor current IPE | ≤ 10 µA (DC) |
≤ 40 µA (60 Hz) | |
Nominal discharge current In (8/20) µs (line-ground) | 700 A (per path) |
Total discharge current ITotal (8/20) µs | 1.4 kA |
Nominal pulse current Ian (10/1000) µs (line-earth) | 140 A (per path) |
Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 22 V |
Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 22 V |
Residual voltage at In (conductor-ground) | ≤ 27 V |
Residual voltage with Ian (10/1000) µs (line-earth) | ≤ 22 V |
Voltage protection level Up (line-earth) | ≤ 25 V (C1 - 250 A) |
Response time tA (line-earth) | ≤ 1 ns |
Input attenuation aE, asym. | typ. 0.3 dB (≤ 650 kHz / 50 Ω) |
typ. 0.1 dB (≤ 100 kHz / 150 Ω) | |
Cut-off frequency fg (3 dB), asym. (siganl ground) in 50 Ω system | typ. 1.7 MHz |
Cut-off frequency fg (3 dB), asym. (signal ground) in 150 Ω system | typ. 300 kHz |
Capacity (Core-Earth) | ≤ 5 nF |
Surge protection fault message | none |
Max. required back-up fuse | 10 A (T) |
Impulse durability (line-earth) | C1 - 500 V / 250 A |
C3 - 100 A | |
Alternating current carrying capacity (line-earth) | 2 A - 5x 1 s |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 85 °C |
VDE requirement class | C1 |
C3 | |
Air clearances and creepage distances | |
Standards/regulations | EN 60664-1 |
Standards Information technology specification | |
Standards/regulations | IEC 61643-21 |
EN 61643-21 | |
IEC 61643-21 | |
EN 61643-21 | |
Standards/specifications | IEC 61643-21/A1 |
Note | 2008 |
Standards/specifications | EN 61643-21/A1 |
Note | 2009 |
Mounting type | DIN rail: 35 mm |
Item number | 2921310 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CL02 |
Product key | CL2223 |
GTIN | 4046356279918 |
Weight per piece (including packing) | 24.97 g |
Weight per piece (excluding packing) | 24.97 g |
Customs tariff number | 85363010 |
Country of origin | DE |
UNSPSC
UNSPSC 21.0 | 39121620 |
Compatible products
-
-
B-STIFT - Marker pen 1051993
-
ZBF 6:UNBEDRUCKT - Zack Marker strip, flat 0808710
-
ZBF 6/WH-100:UNBEDRUCKT - Zack Marker strip, flat 0808736
-
ZBF 6,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808749
-
TT-D-STTCO-BK - End cover 2858894
-
SSA 3-6 - Shield connection 2839295
-
SSA 5-10 - Shield connection 2839512
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057