CB E1 24DC/6A SI-R P
-
Electronic circuit breaker
2905803
Electronic circuit breaker, 1-pos., active current limitation, inverted status output and control input, plug for base element.
This product needs further products for operation.
Mandatory accessories
Product details
Product type | Device circuit breakers |
Product family | CB E |
Type | Male |
Number of positions | 1 |
Insulation characteristics | |
Degree of pollution | 2 |
Maximum current with single arrangement | 6 A |
General | |
Operating voltage | 24 V DC |
18 V DC ... 30 V DC | |
Nominal current IN | 6 A |
Rated insulation voltage Ui | 30 V (Load circuit) |
Rated surge voltage | 0.5 kV |
Tripping method | E (electronic) |
Required backup fuse | not required, integrated failsafe element |
Dielectric strength | max. 30 V DC (Load circuit) |
Active current limitation | typ. 1.25 x IN |
Fuse | electronic |
Closed circuit current I0 | typ. 8 mA (When switched on) |
typ. 11 mA (With status output) | |
Power dissipation | 1.04 W (Nominal operation) |
Temperature derating | 5 A (at 50 °C) |
Voltage drop | 130 mV (at IN) |
Fail-safe element | 10 A DC |
Contact switching type | without electrical isolation |
Load circuit | |
Shutdown time | 130 ms (see time/current characteristic curve) |
Undervoltage switch-off | < 14 V (typ. OFF) |
> 17 V (typ. ON) | |
Max. capacitive load | 20000 µF |
Switch-on delay | typ. 2 ms |
Auxiliary contact | |
Contact connection type | Positive-switching signal output |
Reset | |
Input voltage range | 7 V DC ... 30 V DC (Reset with falling edge) |
Current consumption | typ. 2.6 mA (at 24 V DC) |
Pulse length | min. 20 ms |
Voltage | < 3 V DC (Low state) |
> 8 V DC (High state) | |
Status output | |
Output voltage | 24 V DC |
Output current | max. 0.2 A (Short-circuit-proof) |
Connection method | pluggable |
Dimensional drawing |
|
Width | 12.3 mm |
Height | 45 mm |
Depth | 52 mm |
Complete module width | 12.3 mm |
Complete module height | 90 mm |
Complete module depth | 77.3 mm |
Flammability rating according to UL 94 | V-0 |
Ambient conditions | |
Degree of protection | IP30 (Actuation area) |
Ambient temperature (operation) | -25 °C ... 50 °C (non-condensing) |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Humidity test | 96 h, 95 % RH, 40 °C |
Vibration (operation) | 3g (according to IEC 60068-2-6, Test Fc) |
UL approval | |
Identification | UL Listed UL 508 |
UL Recognized UL 2367 | |
Shipbuilding approval | |
Identification | DNV GL |
Standard designation | EMV |
Standards/specifications | EN 61000-6-3 |
Note | Interference emission |
Standard designation | EMV |
Standards/specifications | EN 61000-6-2 |
Note | Noise immunity |
Mounting type | on base element |
Item number | 2905803 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CL04 |
Product key | CLA134 |
GTIN | 4046356997560 |
Weight per piece (including packing) | 35.5 g |
Weight per piece (excluding packing) | 35.5 g |
Customs tariff number | 85362010 |
Country of origin | DE |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057