CBB 12 2X6RC-PT
-
Potential distributors
2905241
Device circuit breaker boards for twelve thermal-magnetic (CB TM1...) or electronic (CB E1... NO) circuit breakers with group remote signaling, central supply, connection for relay contacts, and potential distribution for up to four loads per channel.
Product details
Product type | Device circuit breaker board |
Type | DIN rail module, two-section, divisible |
Number of positions | 1 |
No. of channels | 12 |
Insulation characteristics | |
Protection class | III |
Overvoltage category | II |
Degree of pollution | 2 |
Maximum load current | 60 A (Complete main circuit) |
Maximum current with single arrangement | 12 A (per channel) |
General | |
Rated surge voltage | 0.5 kV |
Short-circuit current rating | 600 A (conditional according to DIN EN 50178) |
Power dissipation | 4.5 W (without circuit breaker) |
Insertion/withdrawal cycles | 50 |
Main circuit | |
Rated voltage | 24 V DC |
Rated current IN | 60 A DC (total) |
12 A DC (per channel) | |
Remote indication circuit | |
Rated voltage | 24 V DC |
Rated current IN | 0.5 A DC |
Maximum load current | 60 A (Complete main circuit) |
Supply X21 | |
Connection method | Push-in connection |
Stripping length | 18 mm |
Conductor cross section rigid | 0.75 mm² ... 16 mm² |
Conductor cross section AWG | 20 ... 4 |
Conductor cross section, flexible, with ferrule, with plastic sleeve | 0.75 mm² ... 10 mm² |
Conductor cross section flexible, with ferrule without plastic sleeve | 0.75 mm² ... 16 mm² |
Outputs X1 ... X12 | |
Connection method | Push-in connection |
Stripping length | 10 mm |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section AWG | 24 ... 12 |
Conductor cross section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² |
Conductor cross section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 2.5 mm² |
Remote signaling X31 | |
Connection method | Push-in connection |
Stripping length | 10 mm |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section AWG | 24 ... 12 |
Conductor cross section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² |
Conductor cross section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 2.5 mm² |
Dimensional drawing |
|
Width | 232 mm |
Height | 127.8 mm |
Depth | 70.8 mm |
Color | gray (RAL 7042) |
Material | PA 6 |
FR4-21 | |
Flammability rating according to UL 94 | V0 |
Housing material | PA 6 |
Mechanical data | |
Open side panel | No |
Ambient conditions | |
Degree of protection | IP20 (Terminal blocks and fuse holders) |
IP00 (PCB) | |
Ambient conditions | A, B |
Ambient temperature (operation) | -30 °C ... 60 °C (at 48 A, see derating) |
Ambient temperature (storage/transport) | -30 °C ... 80 °C |
Humidity test | 96 h, 93 % RH, 40 °C |
Standards/specifications | DIN EN 50178 |
Note | 1997 |
Standards/specifications | DIN EN 61000-6-2:2005 |
Standards/specifications | DIN EN 61000-6-3:2007+A1:2011 |
Standards/specifications | DIN EN 60068-2-6 |
Mounting type | DIN rail: 35 mm |
Mounting position | horizontal |
Item number | 2905241 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CL04 |
Product key | CLA211 |
GTIN | 4046356935371 |
Weight per piece (including packing) | 691.4 g |
Weight per piece (excluding packing) | 584.9 g |
Customs tariff number | 85363090 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27250113 |
ECLASS-15.0 | 27250113 |
ETIM
ETIM 9.0 | EC000899 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | d9f425c6-e478-4d20-b067-6327cac906db |
Your advantages
Reduced installation work with a combination of slots for protective modules and potential distributors
Space savings of up to 35% thanks to compact design
The system operating state is always available at a glance with integrated group remote signaling
Up to 4 loads can be protected simultaneously with the additional terminal points
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057