ST-OV3- 12DC/ 24DC/2
-
Solid-state relay
2905187
Plug-in power solid-state relay, with LED and protective circuit in input and output circuits, input: 12 V DC, output: short-circuit-proof, 10 - 30 V DC/max. 2 A, can be plugged into basic terminal blocks
Product details
Product type | Single solid-state relay |
Data management status | |
Date of last data management | 19.03.2025 |
Test voltage (Input/output) | 2.5 kV AC (Input/output) |
Nominal input voltage UN | 12 V DC |
Input voltage range in reference to UN | 0.8 ... 1.2 |
Input voltage range | 9.6 V DC ... 14.4 V DC |
Switching threshold "0" signal, voltage | ≤ 4.2 V |
Switching threshold "1" signal voltage | ≥ 4.8 V |
Typical input current at UN | 5 mA |
Typical response time | 17 µs |
Typical turn-off time | 104 µs |
Status display | LED (yellow) |
Protective circuit | Reverse polarity protection; Polarity protection diode |
Surge protection | |
Transmission frequency | 1000 Hz |
Design of digital output | electronic |
Output voltage range | 10 V DC ... 30 V DC |
Limiting continuous current | 2 A (see derating curve) |
Peak offstate voltage | 35 V DC (Collector-emitter reverse voltage) |
Voltage drop at max. limiting continuous current | 1.5 V |
Output circuit | 3-conductor, ground-referenced |
Status display | LED (red) |
Protective circuit | Reverse polarity protection; Polarity protection diode |
Free running; Freewheeling diode |
Width | 20.8 mm |
Height | 33 mm |
Depth | 66.5 mm |
Color | green (RAL 6021) |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 60 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Standards/regulations | DIN VDE 0110 |
Mounting position | any |
Item number | 2905187 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | C460 |
Product key | DK61B1 |
GTIN | 4017918079321 |
Weight per piece (including packing) | 28.78 g |
Weight per piece (excluding packing) | 28.78 g |
Customs tariff number | 85364190 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27371604 |
ECLASS-15.0 | 27371604 |
ETIM
ETIM 9.0 | EC001504 |
UNSPSC
UNSPSC 21.0 | 39122300 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 91dc3c30-1d40-4b4e-8180-08273a10c358 |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057