MACX PL-EX-RPSS-2I-2I
-
Repeater power supply
2904963
Ex i measuring transducer repeater power supply, 2-channel, HART-transparent. Supplies Ex i 2-conductor measuring transducers and transmits the 4 ... 20 mA signal from the Ex area to the safe area. PLd, screw connection. Replacement part: 2865382 MACX MCR-EX-SL-RPSS-2I-2I.
Free download available.
Downloads
Product details
Product type | Repeater power supply |
Application | Analog IN |
No. of channels | 2 |
Type | Ex i signal conditioners with SIL and PL Functional Safety |
Insulation characteristics | |
Overvoltage category | II |
Pollution degree | 2 |
Electrical isolation between input and output | yes |
Signal transmission behavior | In = Out |
Step response (10-90%) | < 1.3 ms (for 4 mA ... 20 mA step) |
Maximum temperature coefficient | < 0.01 %/K |
Maximum transmission error | < 0.1 % (of final value) |
Transmission error, typical | < 0.05 % (of final value) |
Electrical isolation Input/output, power supply | |
Rated insulation voltage | 300 Vrms |
Test voltage | 2.5 kV AC (50 Hz, 60 s) |
Insulation | Safe isolation in accordance with IEC/EN 61010-1 |
Electrical isolation Input/output | |
Electrical isolation | 375 V (Peak value in accordance with IEC/EN 60079-11) |
Electrical isolation Input/power supply | |
Electrical isolation | 375 V (Peak value in accordance with IEC/EN 60079-11) |
Electrical isolation Output 1/output 2/ power supply | |
Test voltage | 1.5 kV AC (50 Hz, 60 s) |
Supply | |
Nominal supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (24 V DC, -20 % ... +25 %) |
Max. current consumption | < 100 mA (24 V / 20 mA) |
Power dissipation | < 1.4 W (at 24 V DC / 20 mA) |
Signal | |
Description of the input | intrinsically safe |
Number of inputs | 2 |
Current input signal | 4 mA ... 20 mA |
Transmitter supply voltage | > 16 V (at 20 mA) |
Underload/overload signal range | 0 mA ... 24 mA |
Signal: Current | |
Output description | Current output |
Number of outputs | 2 |
Current output signal | 4 mA ... 20 mA (active) |
Load/output load current output | ≤ 450 Ω (20 mA) |
≤ 375 Ω (24 mA) | |
Output behavior in the event of an error | < 3.6 mA (In the event of cable break at the input (as per NE 43)) |
> 22.5 mA (In the event of cable short circuit at the input (as per NE 43)) | |
Underload/overload signal range | 0 mA ... 24 mA |
Connection method | Screw connection |
Stripping length | 7 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 14 |
Tightening torque | 0.5 Nm ... 0.6 Nm |
Test socket | |
Max. diameter | 2.3 mm |
Safety data | |
Max. output voltage Uo | 25.2 V |
Max. output current Io | 93 mA |
Max. output power Po | 587 mW |
Safety-related maximum voltage Um | 253 V AC (125 V DC) |
IIC: Max. external inductivity Lo / Max. external capacitance Co | 2 mH / 107 nF |
IIB: Max. external inductivity Lo / Max. external capacitance Co | 4 mH / 820 nF |
Data communication (bypass) | |
HART function | Yes |
Protocols supported | HART-transparent |
Status display | Green LED (supply voltage) |
Width | 12.5 mm |
Height | 99 mm |
Depth | 114.5 mm |
Color | yellow (RAL 1018) |
Flammability rating according to UL 94 | V0 (Housing) |
Housing material | PA 6.6-FR |
Ambient conditions | |
Degree of protection | IP20 (not assessed by UL) |
Ambient temperature (operation) | -20 °C ... 60 °C (Any mounting position) |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m |
Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
CE | |
Certificate | CE-compliant |
Note | and EN 61326 |
ATEX | |
Identification | II (1) G [Ex ia Ga] IIC/IIB |
II (1) D [Ex ia Da] IIIC | |
II 3(1) G Ex nA [ia Ga] IIC T4 Gc | |
Certificate | BVS 13 ATEX E 001 X |
IECEx | |
Identification | [Ex ia Ga] IIC/IIB |
[Ex ia Da] IIIC | |
Ex nA [ia Ga] IIC T4 Gc | |
Certificate | IECEx BVS 13.0007X |
UL, USA/Canada | |
Identification | UL 61010 Listed |
Certificate | , C.D.-No 83104549 |
Shipbuilding approval | |
Identification | C, EMC2 |
Certificate | DNV GL 11 564-14HH |
Safety Integrity Level (SIL, IEC 61508) | |
Identification | 3 |
Performance Level (ISO 13849) | |
Identification | d |
Electromagnetic compatibility | Conformance with EMC directive |
Noise immunity | EN 61000-6-2 |
Note | When being exposed to interference, there may be minimal deviations. |
Noise emission | |
Standards/regulations | EN 61000-6-4 |
Mounting type | DIN rail mounting |
Item number | 2904963 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | C430 |
Product key | DK1211 |
GTIN | 4046356904551 |
Weight per piece (including packing) | 199.7 g |
Weight per piece (excluding packing) | 199 g |
Customs tariff number | 85437090 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
MACX MCR-PTB - Power and error message module 2865625
-
MACX MCR-PTB-SP - Power and error message module 2924184
-
TC-2D37SUB-ADIO32-2EX-P-UNI - Module carrier 2904684
-
GW HART USB MODEM - Cable adapter 1003824
-
UC-EMLP (11X9) - Plastic label 0819291
-
UC-EMLP (11X9) CUS - Plastic label 0824547
-
UC-EMLP (11X9) YE - Plastic label 0822602
-
UC-EMLP (11X9) YE CUS - Plastic label 0824548
-
UC-EMLP (11X9) SR - Plastic label 0828094
-
UC-EMLP (11X9) SR CUS - Plastic label 0828098
-
US-EMLP (11X9) - Plastic label 0828789
-
US-EMLP (11X9) YE - Plastic label 0828871
-
US-EMLP (11X9) SR - Plastic label 0828872
-
LS-EMLP (11X9) WH - Device marker 0831678
-
LS-EMLP (11X9) YE - Device marker 0831732
-
LS-EMLP (11X9) SR - Device marker 0831705
-
MPS-MT - Test plug 0201744
-
MPS-IH BK - Insulating sleeve 0201731
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH WH - Insulating sleeve 0201663
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057