PLC-OSC-120UC/48DC/100/V8C/SEN
-
Solid-state relay module
2904691
PLC-INTERFACE for input functions with PLC logic, with screw connection and plug-in miniature solid-state relay, for mounting on DIN rail NS 35/7,5, 1 N/O contact, input: 120 V AC/110 V DC, output: 3 - 48 V DC/100 mA
Product details
Product type | Solid-state relay module |
Product family | PLC-INTERFACE |
Application | Input function |
Operating mode | 100% operating factor |
Insulation characteristics: Standards/regulations | |
Insulation | Basic insulation |
Overvoltage category | III |
Pollution degree | 2 |
Data management status | |
Date of last data management | 03.07.2025 |
Maximum power dissipation for nominal condition | 0.42 W |
Test voltage (Input/output) | 2.5 kV (50 Hz, 1 min., input/output) |
Nominal input voltage UN | 120 V AC (110 V DC) |
110 V DC | |
Input voltage range in reference to UN | 0.8 ... 1.1 |
Input voltage range | 96 V AC ... 132 V AC |
88 V DC ... 121 V DC | |
Switching threshold "0" signal in reference to UN | ≤ 0.3 |
Switching threshold "1" signal in reference to UN | ≥ 0.8 |
Typical input current at UN | 3.5 mA |
Typical response time | 6 ms (at UN) |
Typical turn-off time | 10 ms (at UN) |
Operating voltage display | Yellow LED |
Protective circuit | Bridge rectifier; Bridge rectifier |
Transmission frequency | 10 Hz |
Contact switching type | 1 N/O contact |
Design of digital output | electronic |
Output voltage range | 3 V DC ... 48 V DC |
Limiting continuous current | 100 mA |
Voltage drop at max. limiting continuous current | ≤ 1 V |
Output circuit | 2-conductor, floating |
Protective circuit | Reverse polarity protection; Polarity protection diode |
Surge protection |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.14 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.14 mm² ... 2.5 mm² |
0.2 mm² ... 2.5 mm² (Single ferrule) | |
2x 0.5 mm² ... 1.5 mm² (TWIN ferrule) | |
Conductor cross section AWG | 26 ... 14 |
Tightening torque | 0.6 Nm ... 0.8 Nm |
Width | 6.2 mm |
Height | 80 mm |
Depth | 94 mm |
Color | green (RAL 6021) |
Flammability rating according to UL 94 | V0 (Housing) |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 60 °C |
Ambient temperature (storage/transport) | -25 °C ... 70 °C |
Standards/regulations | |
Standards/regulations | IEC 60664 |
EN 50178 |
Mounting type | DIN rail mounting |
Assembly note | in rows with zero spacing |
Mounting position | any |
Item number | 2904691 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | C461 |
Product key | DK6215 |
GTIN | 4046356881104 |
Weight per piece (including packing) | 35.44 g |
Weight per piece (excluding packing) | 35.44 g |
Customs tariff number | 85364900 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
FBST 500-PLC BU - Continuous plug-in bridge 2966692
-
FBST 500-PLC GY - Continuous plug-in bridge 2966838
-
FBST 6-PLC RD - Single plug-in bridge 2966236
-
FBST 6-PLC BU - Single plug-in bridge 2966812
-
FBST 6-PLC GY - Single plug-in bridge 2966825
-
FBST 8-PLC GY - Single plug-in bridge 2967688
-
NS 35/ 7,5 V2A UNPERF 2000MM - DIN rail, unperforated 0801377
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
ZB 6/WH-100:UNBEDRUCKT - Zack marker strip 5060935
-
ZB 6:UNBEDRUCKT - Zack marker strip 1051003
-
ZB 6,LGS:FORTL.ZAHLEN - Zack marker strip 1051016
-
PLC-ATP BK - Separating plate 2966841
-
PLC-ESK GY - Power terminal block 2966508
-
SZF 1-0,6X3,5 - Screwdriver 1204517
-
OPT-24DC/ 48DC/100 - Miniature solid-state relay 2966618
-
UC-TM 6 - Marker for terminal blocks 0818085
-
UCT-TM 6 - Marker for terminal blocks 0828736
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057