The MINI MCR-SL-FM-RO-(SP) fault monitoring module is used to evaluate and report group errors from the fault monitoring system.
It can be used to monitor the supply voltages of a MINI MCR-SL-PTB-FM-(-SP) power terminal block (Item No. 2902958, 2902959). It also offers the option of detecting and reporting errors from MINI Analog measuring transducers which support fault monitoring and are connected to the fault monitoring module via the ME 6,2 TBUS-2 DIN rail connector (Item No. 2869728). Drawing off the supply is also possible. The error message is reported via an N/C contact. A maximum of 80 measuring transducers can be monitored as a group.
MINI MCR-SL-FM-RC-NC
-
Monitoring block
2902961
The fault monitoring module is used to evaluate and report group errors from the fault monitoring system and to monitor the supply voltages. The error is reported via an N/O contact. Screw connection, standard configuration.
Free download available.
Downloads
Product details
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Product type | Evaluation unit |
Product family | MINI Analog |
Configuration | DIP switches |
Insulation characteristics | |
Overvoltage category | II |
Pollution degree | 2 |
Functionality | |
Configuration | DIP switches |
Electrical isolation between input and output | yes |
Maximum temperature coefficient | < 0.01 %/K |
Electrical isolation Input/output | |
Electrical isolation | Input, power supply and output to the switching output |
Rated insulation voltage | 50 V AC/DC |
Test voltage | 1.5 kV AC (50 Hz, 60 s) |
Insulation | Basic insulation in accordance with IEC/EN 61010 |
Supply | |
Supply voltage range | 9.6 V DC ... 30 V DC (The DIN rail connector (ME 6,2 TBUS-2 1,5/5-ST-3,81 GN, item no. 2869728) can be used to bridge the supply voltage. It can be snapped onto a 35 mm DIN rail in accordance with EN 60715) |
Max. current consumption | < 5 mA (at 24 V DC) |
Power consumption | < 120 mW (at 24 V DC) |
Signal: Voltage | |
Description of the input | Voltage input for redundancy monitoring |
Voltage input signal | 9.6 V DC ... 30 V DC |
Switching: Relay | |
Maximum switching voltage | 30 V AC/DC |
Max. switching current | 50 mA |
Signal | |
Voltage output signal | 8.8 V DC ... 29.2 V DC |
Max. current output signal | 2 A |
Connection method | Screw connection |
Stripping length | 12 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 26 ... 12 |
Status display | Yellow LED (switching output) |
Error indication | Red LED |
Dimensional drawing |
|
Width | 6.2 mm |
Height | 93.1 mm |
Depth | 101.2 mm |
Color | green (RAL 6021) |
Housing material | PBT |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 2 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 2 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 2 |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 65 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | ≤ 2000 m |
Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
CE | |
Certificate | CE-compliant |
UKCA | |
Certificate | UKCA-compliant |
UL, USA/Canada | |
Identification | UL 508 Listed |
Class I, Div. 2, Groups A, B, C, D T4 | |
Class I, Zone 2, Group IIC | |
Shipbuilding approval | |
Certificate | DNV GL TAA00002R0 |
Shipbuilding data | |
Temperature | B |
Humidity | B |
Vibration | B |
EMC | A |
Enclosure | Required protection according to the Rules shall be provided upon installation on board |
Electromagnetic compatibility | Conformance with EMC directive |
Noise immunity | EN 61000-6-2 |
Note | When being exposed to interference, there may be minimal deviations. |
Noise emission | |
Standards/regulations | EN 61000-6-4 |
Electrostatic discharge | |
Standards/regulations | EN 61000-4-2 |
Electrostatic discharge | |
Comments | Safety measures must be taken to prevent electrostatic discharge. |
Electromagnetic HF field | |
Designation | Electromagnetic RF field |
Standards/regulations | EN 61000-4-3 |
Typical deviation from the measuring range final value | 0.5 % |
Electromagnetic HF field | |
Comments | Criterion A |
Fast transients (burst) | |
Designation | Fast transients (burst) |
Standards/regulations | EN 61000-4-4 |
Typical deviation from the measuring range final value | 2 % |
Fast transients (burst) | |
Comments | Criterion B |
Surge current load (surge) | |
Standards/regulations | EN 61000-4-5 |
Surge current load (surge) | |
Comments | Criterion B |
Conducted interference | |
Designation | Conducted interferences |
Standards/regulations | EN 61000-4-6 |
Typical deviation from the measuring range final value | 0.5 % |
Conducted interference | |
Comments | Criterion A |
Mounting type | DIN rail mounting |
Mounting position | any |
Item number | 2902961 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | C403 |
Product key | DK113Z |
GTIN | 4046356702850 |
Weight per piece (including packing) | 95.2 g |
Weight per piece (excluding packing) | 81.7 g |
Customs tariff number | 85369010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27371392 |
ECLASS-15.0 | 27371392 |
ETIM
ETIM 9.0 | EC002498 |
UNSPSC
UNSPSC 21.0 | 39121100 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | d1cfc132-25cd-4fbb-8b60-b8799acfb4c5 |
Compatible products
-
ME 6,2 TBUS-2 1,5/5-ST-3,81 GY - DIN rail bus connector 2695439
-
ME 6,2 TBUS-2 1,5/5-ST-3,81 GN - DIN rail bus connector 2869728
-
TC-D37SUB-AIO16-M-PS-UNI - Module carrier 2902934
-
TC-D37SUB-ADIO16-M-P-UNI - Module carrier 2902933
-
MINI MCR DKL - Transparent cover 2308111
-
MINI MCR-DKL-LABEL - Marking label 2810272
-
MINI MCR-SL-PTB-FM - Power terminal block 2902958
-
QUINT4-SYS-PS/1AC/24DC/2.5/SC - Power supply 2904614
-
SZS 0,6X3,5 - Screwdriver 1205053
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057