Optical transmission with FO technology provides superior immunity to interference at maximum transmission ranges without restricting the transmission bandwidth.
FL MC EF 1300 MM SC
-
FO converters
2902853
FO converter with SC duplex fiber optic connection (1300 nm), for converting 10/100Base-T(X) to multi-mode fiberglass (50/125 µm). Auto negotiation and auto MDI(X) function. Comprehensive link diagnostics. DIN-rail mountable, 18 ... 30 V DC supply.
Product details
Note on application | |
Note on application | Only for industrial use |
Utilization restriction | |
CCCex note | Use in potentially explosive areas is not permitted in China. |
Product type | Media converter |
MTTF | 1400 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
599 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
101 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) | |
MTBF | 479 Years (Telcordia standard, 25°C temperature, 21% operating cycle (5 days a week, 8 hours a day)) |
140 Years (Telcordia standard, 40°C temperature, 34.25% operating cycle (5 days a week, 12 hours a day)) | |
Signal delay | ± 1.3 µs (Store and Forward mode, 10/100 Mbps, depending on the frame size) |
Basic functions | Store-and-forward media converter |
Functionality | |
Basic functions | Store-and-forward media converter |
Electrical isolation | according to IEEE 802.3 |
VCC // FE // Ethernet | |
Maximum power dissipation for nominal condition | 2.4 W |
Test voltage data interface/power supply | 0.5 kVrms (50 Hz, 1 min.) |
Supply | |
Supply voltage range | 18 V DC ... 30 V DC (Screw connection) |
18 V DC ... 30 V DC (as an alternative or redundant, via backplane bus contact and system current supply) | |
Typical current consumption | < 100 mA (24 V DC) |
Protective circuit | Reverse polarity protection |
Supply | |
Connection method | Plug-in screw terminal block (COMBICON), redundancy possible |
Single conductor/terminal point, rigid | 0.2 mm² ... 2.5 mm² |
Single-wire/terminal point, flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section, flexible [AWG] | 24 ... 14 |
Stripping length | 7.00 mm |
Tightening torque | 0.56 Nm ... 0.79 Nm |
Signal | Ethernet |
Basic functions | Store-and-forward media converter |
Data: optical FO | |
Transmit capacity, minimum | ≥ -23.5 dBm ((50/125 µm) dynamic in link mode (average)) |
≥ -20 dBm ((62,5/125 µm) dynamic in link mode (average)) | |
Transmit capacity, maximum | ≤ -14 dBm ((50/125 µm) dynamic in link mode (average)) |
≤ -14 dBm ((62,5/125 µm) dynamic in link mode (average)) | |
Transmission length incl. 3 dB system reserve | 6.4 km (F-G 50/125 0.7 dB/km F 1000) |
2.8 km (F-G 50/125 1.6 dB/km F 800) | |
10 km (F-G 62.5/125 0.7 dB/km F 1000) | |
3 km (F-G 62.5/125 2.6 dB/km F 600) | |
Connection method | SC duplex |
Wavelength | 1300 nm |
Minimum receiver sensitivity | -31 dBm (dynamic in link mode (average)) |
Maximum receiver sensitivity | -14 dBm (dynamic in link mode (average)) |
Transmission medium | Multi-mode fiberglass |
GI-HCS fiber | |
Data: Ethernet interface, 10/100Base-T(X) in accordance with IEEE 802.3 | |
Transmission speed | 10/100 Mbps |
Connection method | RJ45 jack, shielded |
No. of channels | 1 |
Transmission length | 100 m (shielded twisted pair) |
Transmission medium | Copper |
Signal LEDs | Activity, link status, 10/100 Mbps |
Auto-negotiation modes | Auto |
Link through | Link fault pass through |
MDI-/MDI-X switchover | Auto-MDI(X) |
Dimensional drawing |
|
Width | 22.5 mm |
Height | 99 mm |
Depth | 114.5 mm |
Color (Housing) | green (RAL 6021) |
Material (Housing) | PA 6.6-FR |
FO cable | |
Fiber types | 50/125 µm |
62.5/125 µm | |
Fiberglass |
Free fall in accordance with IEC 60068-2-32 | : 1 m |
Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | : 5g, 10...150 Hz, 2.5 h, in XYZ direction |
Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | : 25g, 11 ms period, half-sine shock pulse |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 65 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | ≤ 5000 m (For restrictions, see the manufacturer's declaration for altitude operation) |
≤ 2000 m (in acc. with UL) | |
Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
CE | |
Certificate | CE-compliant |
ATEX | |
Identification | II 3 G Ex nA IIC T4 Gc X |
Note | Please follow the special installation instructions in the documentation! |
ATEX, FO interface | |
Identification | II (2) D [Ex op is Db] IIIC |
II (2) G [Ex op is Gb] IIC | |
Certificate | PTB 06 ATEX 2042 U |
Note | Please follow the special installation instructions in the documentation! |
UL, USA/Canada | |
Identification | 508 Listed |
Class I, Zone 2, AEx nA IIC T4 | |
Class I, Zone 2, Ex nA IIC T4 Gc X | |
Class I, Div. 2, Groups A, B, C, D | |
KC approval for South Korea | |
Certificate | MSIP-REI-PCK-2902853 |
Corrosive gas test | |
Identification | ISA-S71.04-1985 G3 Harsh Group A |
Shipbuilding | |
Identification | DNV GL |
Shipbuilding data | |
Temperature | B |
Humidity | A |
Vibration | A |
EMC | B |
Enclosure | Required protection according to the Rules shall be provided upon installation on board |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Electrostatic discharge | |
Standards/regulations | EN 61000-4-2 |
Electrostatic discharge | |
Contact discharge | ± 6 kV (Test Level 3) |
Discharge in air | ± 8 kV (Test Level 3) |
Indirect discharge | ± 6 kV |
Comments | Criterion B |
Electromagnetic HF field | |
Standards/regulations | EN 61000-4-3 |
Electromagnetic HF field | |
Frequency range | 80 MHz ... 3 GHz (Test Level 3) |
Field intensity | 10 V/m |
Comments | Criterion A |
Fast transients (burst) | |
Standards/regulations | EN 61000-4-4 |
Fast transients (burst) | |
Input | ± 2 kV (Test Level 3) |
Signal | ± 2 kV (Test Level 3) |
Comments | Criterion B |
Surge current load (surge) | |
Standards/regulations | EN 61000-4-5 |
Surge current load (surge) | |
Input | ± 0.5 kV (DC supply) |
Signal | ± 1 kV (Data line, asymmetrical) |
Comments | Criterion B |
Conducted interference | |
Standards/regulations | EN 61000-4-6 |
Conducted interference | |
Frequency range | 0.15 MHz ... 80 MHz |
Comments | Criterion A |
Voltage | 10 V |
Emitted interference | |
Standards/regulations | EN 55032 |
Comments | Class A, industrial applications |
Criteria | |
Criterion A | Normal operating behavior within the specified limits. |
Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
Free from substances that could impair the application of coating | VDMA 24364:2018-05 |
Electrical isolation | according to IEEE 802.3 |
Mounting type | DIN rail mounting |
Item number | 2902853 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DN06 |
Product key | DNC311 |
GTIN | 4046356689236 |
Weight per piece (including packing) | 168.9 g |
Weight per piece (excluding packing) | 115 g |
Customs tariff number | 85176200 |
Country of origin | US |
ECLASS
ECLASS-13.0 | 19170411 |
ECLASS-15.0 | 19170411 |
ETIM
ETIM 9.0 | EC001467 |
UNSPSC
UNSPSC 21.0 | 43201500 |
KC
Approval ID: MSIP-REI-PCK-2902853UL Listed
Approval ID: E238705cUL Listed
Approval ID: E238705EAC
Approval ID: RU D-DE.GB09.B.00312cUL Listed
Approval ID: E238705UL Listed
Approval ID: E238705KC
Approval ID: MSIP-REI-PCK-2902853cUL Listed
Approval ID: E199827UL Listed
Approval ID: E199827UL Listed
Approval ID: E199827cUL Listed
Approval ID: E199827IECEx
Approval ID: IECEx ULD 24.0009XATEX
Approval ID: UL 24 ATEX 3197XEU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 70fbbb78-61fb-46e5-96c4-7b683755c9b8 |
Compatible products
-
FL PLUG RJ45 GR/2 - RJ45 connector 2744856
-
FL PLUG RJ45 GN/2 - RJ45 connector 2744571
-
FL CAT5 HEAVY - Data cable 2744814
-
FL CAT5 FLEX - Installation cable 2744830
-
FL CRIMPTOOL - Assembly tool 2744869
-
ME 22,5 TBUS 1,5/ 5-ST-3,81 GN - DIN rail bus connector 2707437
-
QUINT4-SYS-PS/1AC/24DC/2.5/SC - Power supply 2904614
-
ME 17,5 TBUS 1,5/ 5-ST-3,81 GN - DIN rail bus connector 2709561
-
ME 17,5 TBUS 1,5/ 5-ST-3,81 KMGY - DIN rail bus connector 2713645
-
FOC-LC:PA-SC:PA-OM2:D01/1 - FO patch cable 1115607
-
FOC-LC:PA-SC:PA-OM2:D01/2 - FO patch cable 1115605
-
FOC-SC:PA-SC:PA-OM2:D01/1 - FO patch cable 1115536
-
FOC-SC:PA-SC:PA-OM2:D01/2 - FO patch cable 1115535
-
FOC-ST:PA-SC:PA-OM2:D01/1 - FO patch cable 1115574
-
FOC-ST:PA-SC:PA-OM2:D01/2 - FO patch cable 1115573
-
FOC-LC:PA-SC:PA-OM4:D01/1 - FO patch cable 1115601
-
FOC-LC:PA-SC:PA-OM4:D01/2 - FO patch cable 1115600
-
FOC-SC:PA-SC:PA-OM4:D01/1 - FO patch cable 1115424
-
FOC-SC:PA-SC:PA-OM4:D01/2 - FO patch cable 1115423
-
VS-08-RJ45-5-Q/IP20 - RJ45 connector 1656725
-
VS-08-RJ45-5-Q/IP20 BK - RJ45 connector 1658008
-
FOC-GDM-RUGGED-1016/IP20/... - FO patch cable 2901558
-
FOC-GDO-1017/IP20/... - FO patch cable 2901559
-
PSM-LWL-GDO- 50/125 - FO cable 2799432
-
PSM-LWL-GDM-RUGGED- 50/125 - FO cable 2799322
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
FL CAT5 PATCH 3,0 - Patch cable 2832292
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/2,0 - Patch cable 1408360
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
-
FL DIN RA - DIN rail adapter 2891053
Your advantages
Transmission ranges up to 10 km
Auto negotiation
Auto MDI/MDI-X switch-over
Link fault pass through (LFPT) and far end fault (FEF) functions for easy connection monitoring
10/100 Mbps
Shipbuilding approval in accordance with DNV GL
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057