PLC-RPT-110UC/21-21AU/RW
-
Relay module
2900351
PLC-INTERFACE for railway applications, consisting of basic terminal block with Push-in connection and plug-in miniature relay with multi-layer gold contact, range: 0.7 x UN to 1.25 x UN, temperature class TX: -40°C to +70°C, 2 changeover contacts, input voltage 110 V DC
Product details
Product type | Relay Module |
Product family | PLC-INTERFACE |
Application | Railway applications |
Installation location | Attached to the vehicle body |
Operating mode | 100% operating factor |
Mechanical service life | approx. 3x 107 cycles |
Insulation characteristics | |
Insulation | Basic insulation |
Overvoltage category | III |
Pollution degree | 2 |
Data management status | |
Date of last data management | 20.03.2025 |
Maximum power dissipation for nominal condition | 0.5 W |
Test voltage (Winding/contact) | 5 kVrms (50 Hz, 1 min., winding/contact) |
Test voltage (Changeover contact/changeover contact) | 2.5 kVrms (50 Hz, 1 min., changeover contact/changeover contact) |
Rated insulation voltage | 250 V AC |
Rated surge voltage | 6 kV |
Coil side | |
Nominal input voltage UN | 110 V DC |
Input voltage range | 77 V DC ... 137.5 V DC |
Input voltage range in reference to UN | 0.7 ... 1.25 |
Nominal voltage (plugged-in electromechanical relay) | 60 V DC |
Drive and function | monostable |
Drive (polarity) | polarized |
Typical input current at UN | 4.5 mA |
Typical response time | 5 ms |
Typical release time | 11 ms |
Protective circuit | Bridge rectifier |
Surge protection; Freewheeling diode | |
RCZ filter | |
Wide-range electronics | |
Operating voltage display | Yellow LED |
Switching | |
Contact switching type | 2 changeover contacts |
Type of switch contact | Single contact |
Contact material | AgNi, hard gold-plated |
Maximum switching voltage | 30 V AC |
36 V DC | |
Minimum switching voltage | 100 mV (10 mA) |
Limiting continuous current | 50 mA |
Maximum inrush current | 50 mA |
Min. switching current | 1 mA (24 V) |
Interrupting rating (ohmic load) max. | 1.2 W (at 24 V DC) |
Switching: when the gold layer is destroyed | |
Note | the following values are applicable if a gold layer is destroyed |
Maximum switching voltage | 250 V AC/DC (Separating plate PLC-ATP must be installed for voltages larger than 250 V (L1, L2, L3) between identical terminal blocks in adjacent modules.) |
Minimum switching voltage | 12 V AC/DC |
Limiting continuous current | 2x 6 A (see derating curve) |
Maximum inrush current | 15 A (300 ms) |
Min. switching current | 10 mA |
Interrupting rating (ohmic load) max. | 140 W (at 24 V DC) |
100 W (at 48 V DC) | |
60 W (at 60 V DC) | |
44 W (at 110 V DC) | |
60 W (at 220 V DC) | |
1500 VA (for 250 V AC) | |
Switching capacity | 2 A (at 24 V, DC13) |
0.2 A (at 110 V, DC13) | |
0.2 A (at 250 V, DC13) | |
2 A (at 24 V, AC15) | |
2 A (at 120 V, AC15) | |
2 A (at 250 V, AC15) |
Connection method | Push-in connection |
Stripping length | 10 mm |
Conductor cross section rigid | 0.14 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.14 mm² ... 2.5 mm² |
0.2 mm² ... 2.5 mm² (Single ferrule) | |
2x 0.5 mm² ... 1 mm² (TWIN ferrule) | |
Conductor cross section AWG | 26 ... 14 |
Width | 14 mm |
Height | 80 mm |
Depth | 94 mm |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 (Housing) | V0 (Housing) |
Ambient conditions | |
Degree of protection (Relay base) | IP20 (Relay base) |
Degree of protection (Relay) | RT III (Relay) |
Ambient temperature (operation) | -40 °C ... 70 °C (Temperature class TX) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
CE | |
Certificate | CE-compliant |
UKCA | |
Certificate | UKCA-compliant |
Shipbuilding approval | |
Certificate | TAE0000196 |
Corrosive gas test | |
Identification | ISA-S71.04. G3 Harsh Group |
EN 60068-2-60 | |
Shipbuilding data | |
Temperature | D |
Humidity | A |
Vibration | B/C |
EMC | B |
Enclosure | Required protection according to the Rules shall be provided upon installation on board |
Electromagnetic compatibility | Conformance with EMC directive |
Low Voltage Directive | Conformance with Low Voltage Directive |
Standards/regulations | IEC 60947-5-1 |
EN 50155 (VDE 0115 part 200) | |
EN 61373 | |
EN 50121 |
Mounting type | DIN rail mounting |
Assembly note | in rows with zero spacing |
Mounting position | any |
Item number | 2900351 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | C461 |
Product key | DK62BL |
GTIN | 4046356510097 |
Weight per piece (including packing) | 64.17 g |
Weight per piece (excluding packing) | 64.17 g |
Customs tariff number | 85364900 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27371601 |
ECLASS-15.0 | 27371601 |
ETIM
ETIM 9.0 | EC001437 |
UNSPSC
UNSPSC 21.0 | 39122300 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | a48fabf5-6f3a-4ab4-88bf-7fc0cdb348be |
Compatible products
Note: Applying some accessories below might limit this product.
-
FBST 500-PLC RD - Continuous plug-in bridge 2966786
-
FBST 500-PLC BU - Continuous plug-in bridge 2966692
-
FBST 500-PLC GY - Continuous plug-in bridge 2966838
-
FBST 6-PLC RD - Single plug-in bridge 2966236
-
FBST 6-PLC BU - Single plug-in bridge 2966812
-
FBST 6-PLC GY - Single plug-in bridge 2966825
-
FBST 8-PLC GY - Single plug-in bridge 2967688
-
FBST 14-PLC BK - Single plug-in bridge 2967691
-
ZB 6:UNBEDRUCKT - Zack marker strip 1051003
-
ZB 6 CUS - Zack marker strip 0824992
-
ZB 6,LGS:FORTL.ZAHLEN - Zack marker strip 1051016
-
ZB 6,QR:FORTL.ZAHLEN - Zack marker strip 1051029
-
ZB 6,LGS:GLEICHE ZAHLEN - Zack marker strip 1051032
-
ZB 6,LGS:L1-N,PE - Marker for terminal blocks 1051414
-
ZB 6,LGS:U-N - Marker for terminal blocks 1051430
-
UC-TM 6 - Marker for terminal blocks 0818085
-
UC-TM 6 CUS - Marker for terminal blocks 0824589
-
UCT-TM 6 - Marker for terminal blocks 0828736
-
UCT-TM 6 CUS - Marker for terminal blocks 0829602
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
PLC-ATP BK - Separating plate 2966841
-
PLC-ESK GY - Power terminal block 2966508
-
SZF 1-0,6X3,5 - Screwdriver 1204517
-
REL-MR- 60DC/21-21AU - Single relay 2961286
Your advantages
Optimum relay operation thanks to wide-range electronics
Vibration and shock resistance in accordance with EN 50155
Safe isolation between coil and contact side
Certified in accordance with EN 50155
Temperature range: -40 °C ... + 70 °C (short-term 85 °C)
Input voltage range of 0.7 to 1.25 x UN (1.4 x UN briefly)
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057