FL CAT6 PATCH 20,0
-
Patch cable
2891576
Patch cable, degree of protection: IP20, cable length: 20 m, number of positions: 8, 1 Gbps, CAT6, Ethernet
Product details
Product type | Data cable preassembled |
Product family | RJ45 STANDARD CAT6 |
Sensor type | Ethernet |
Number of positions | 8 |
Connection profile | RJ45 |
Contact resistance | ≤ 0.003 Ω (IEC 60603-7) |
Nominal voltage UN | 150 Vrms |
Nominal current IN | 1.5 A |
Transmission speed | 1 Gbps |
Transmission speed | 1 Gbps |
Mechanical data | |
Insertion force per signal contact | 30.00 N |
Extraction force per signal contact | 50 N |
Flammability rating according to UL 94 | V0 |
Outer sheath, material | LSFROH |
Width | 12.6 mm |
Height | 6.6 mm |
Length | 40.05 mm |
External dimensions | |
External diameter max. | 6.2 mm |
Connection 1 | |
Type | Plug straight RJ45 |
Shielded | yes |
Insertion/withdrawal cycles | ≥ 750 |
Degree of protection | IP20 |
Connection 2 | |
Type | Plug straight RJ45 |
Cable length | 20.00 m |
External cable diameter | 6.00 mm |
Outer sheath, material | LSFROH |
Single wire, number of litz wires | 8 |
Single wire, material | Cu litz wire |
Single wire, cross section | 0.14 mm² |
Shielding | S/FTP |
Smallest bending radius, fixed installation | 30 mm |
Halogen-free | according to IEC 60754-1 |
Concentration of fumes | in accordance with IEC 61034 |
Flame resistance | according to IEC 60332-3C |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -10 °C ... 60 °C |
Flame resistance | according to IEC 60332-3C |
Concentration of fumes | in accordance with IEC 61034 |
Item number | 2891576 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AB11 |
Product key | ABNABG |
GTIN | 4046356185028 |
Weight per piece (including packing) | 779.3 g |
Weight per piece (excluding packing) | 714.1 g |
Customs tariff number | 85444210 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060307 |
ECLASS-15.0 | 27060307 |
ETIM
ETIM 9.0 | EC001855 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
NBC-R4OC/0,3-BC5/R4OC - Patch cable 1227558
-
NBC-R4OC/0,5-BC5/R4OC - Patch cable 1227559
-
NBC-R4OC/1,0-BC5/R4OC - Patch cable 1227560
-
NBC-R4OC/1,5-BC5/R4OC - Patch cable 1227561
-
NBC-R4OC/2,0-BC5/R4OC - Patch cable 1227562
-
NBC-R4OC/3,0-BC5/R4OC - Patch cable 1227563
-
NBC-R4OC/5,0-BC5/R4OC - Patch cable 1227564
-
NBC-R4OC/7,5-BC5/R4OC - Patch cable 1227565
-
NBC-R4OC/0,3-BC6A/R4OC - Patch cable 1227572
-
NBC-R4OC/0,5-BC6A/R4OC - Patch cable 1227573
-
NBC-R4OC/1,0-BC6A/R4OC - Patch cable 1227575
-
NBC-R4OC/1,5-BC6A/R4OC - Patch cable 1227578
-
NBC-R4OC/2,0-BC6A/R4OC - Patch cable 1227580
-
NBC-R4OC/3,0-BC6A/R4OC - Patch cable 1227581
-
NBC-R4OC/5,0-BC6A/R4OC - Patch cable 1227583
-
NBC-R4OC/7,5-BC6A/R4OC - Patch cable 1227585
-
NBC-R4OC/10,0-BC6A/R4OC - Patch cable 1227588
-
NBC-R4OC/12,5-BC6A/R4OC - Patch cable 1227590
-
NBC-R4OC/15,0-BC6A/R4OC - Patch cable 1227591
-
NBC-R4OC/20,0-BC6A/R4OC - Patch cable 1227593
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057