The FL MC 1000 ST media converter comes with one 10/100 Mbps twisted-pair RJ45 port and one 100 Mbps multimode fiber optics port with an ST connector
FL MC 1000 ST
-
FO converters
2891321
FO converter with ST fiber optic connection (1300 nm), for converting 100Base-TX to multi-mode fiberglass. Auto MDI(X) function and comprehensive link diagnostics. DIN rail mountable.
Product details
Note on application | |
Note on application | Only for industrial use |
Product type | Media converter |
MTTF | 95.85 Years (MIL-HDBK-217F standard, temperature 25°C, operating cycle 100%) |
Signal delay | ± 1.3 µs (Store and Forward mode, 10/100 Mbps, depending on the frame size) |
Electrical isolation | VCC // FE // Ethernet |
Test voltage data interface/power supply | 1500 V AC (500 V AC, 1 minute) |
Supply | |
Supply voltage range | 12 V DC ... 48 V DC |
Nominal supply voltage | 24 V DC |
Typical current consumption | 73 mA (24 V DC) |
Supply | |
Connection method | Plug-in/screw connection via COMBICON |
Signal | Ethernet |
Data: optical FO | |
Transmit capacity, minimum | -19 dBm |
Transmit capacity, maximum | -14 dBm |
Transmission length incl. 3 dB system reserve | 8 km (fiberglass with F-G 62.5/125 0.7 dB/km F1000) |
3.3 km (fiberglass with F-G 62.5/125 2.6 dB/km F600) | |
9.6 km (fiberglass with F-G 50/125 0.7 dB/km F1200) | |
5.3 km (fiberglass with F-G 50/125 1.6 dB/km F800) | |
Connection method | ST |
Wavelength | 1310 nm |
Minimum receiver sensitivity | -34 dBm |
Maximum receiver sensitivity | -14 dBm |
Transmission medium | Multi-mode fiberglass |
GI-HCS fiber | |
Data: Ethernet interface, 100Base-Tx in acc. with IEEE 802.3u | |
Serial transmission speed | 10/100 Mbps |
Connection method | RJ45 jack, shielded |
No. of channels | 1 |
Transmission length | 100 m (twisted pair, shielded) |
Transmission medium | Copper |
Signal LEDs | LNK/ACT, 100 |
Auto-negotiation modes | Auto |
Link through | Link fault pass through |
MDI-/MDI-X switchover | Auto-MDI(X) |
Width | 28 mm |
Height | 110 mm |
Depth | 70 mm |
Vibration (operation) in accordance with IEC 60068-2-6:1982 | : Operation: 5g, 150 Hz, criterion A |
Shock in accordance with IEC 60068-2-27:1997 | : 30g, 11 ms period, half-sine shock pulse |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | 0 °C ... 60 °C |
Ambient temperature (storage/transport) | 0 °C ... 70 °C |
Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
Conformity/Approvals | |
Conformance | CE-compliant |
UL, USA / Canada | Class I, Div. 2, Groups A, B, C, D |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Mounting type | DIN rail: 35 mm |
Mounting position | on horizontal DIN rail NS 35 in acc. with EN 60715 |
Item number | 2891321 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DN06 |
Product key | DNC312 |
GTIN | 4046356869621 |
Weight per piece (including packing) | 281.3 g |
Weight per piece (excluding packing) | 278 g |
Customs tariff number | 85176200 |
Country of origin | TW |
ECLASS
ECLASS-13.0 | 19170411 |
ETIM
ETIM 9.0 | EC001467 |
UNSPSC
UNSPSC 21.0 | 43201500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
DT-LAN-CAT.6+ - Surge protection device 2881007
-
E/NS 35 N - End bracket 0800886
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/2,0 - Patch cable 1408360
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
-
NBC-R4AC/1,0-93B/R4AC - Patch cable 1408968
-
NBC-R4AC/2,0-93B/R4AC - Patch cable 1408969
-
NBC-R4AC/5,0-93B/R4AC - Patch cable 1408970
-
FOC-ST:PA-SC:PA-OM2:D01/1 - FO patch cable 1115574
-
FOC-ST:PA-SC:PA-OM2:D01/2 - FO patch cable 1115573
-
FOC-ST:PA-ST:PA-OM2:D01/1 - FO patch cable 1115560
-
FOC-ST:PA-ST:PA-OM2:D01/2 - FO patch cable 1115557
-
FOC-LC:PA-ST:PA-OM2:D01/1 - Fiber optic cable 1115588
-
FOC-LC:PA-ST:PA-OM2:D01/2 - Fiber optic cable 1115587
-
FL DIN RA - DIN rail adapter 2891053
-
MC 1000-MM ST - FO converters 1329818
Your advantages
Auto MDI/MDI-X switch-over
Data transfer rates of 100 Mbps
Link fault pass through (LFPT) function for easy connection monitoring
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057