The terminal is designed for use within an Inline station. It is used to acquire digital signals.
IB IL 24 DI 32/HD-NPN-PAC
-
Digital module
2878243
Inline, Digital input terminal, Digital inputs: 32 (NPN), 24 V DC, connection technology: 1-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connectors and marking fields
Product details
| Dimensional drawing |
|
| Width | 48.8 mm |
| Height | 119.8 mm |
| Depth | 71.5 mm |
| Note on dimensions | Housing dimensions |
| Note on application | |
| Note on application | Only for industrial use |
| Inline local bus | |
| Number of interfaces | 2 |
| Connection method | Inline data jumper |
| Transmission speed | 500 kbps |
| Module | |
| ID code (dec.) | 190 |
| ID code (hex) | BE |
| Length code (hex) | 02 |
| Length code (dec) | 02 |
| Process data channel | 32 bit |
| Input address area | 4 Byte |
| Output address area | 0 Byte |
| Register length | 32 bit |
| Required parameter data | 1 Byte |
| Required configuration data | 4 Byte |
| Digital: | |
| Input name | Digital inputs |
| Description of the input | IEC 61131-2 type 1 |
| Number of inputs | 32 (NPN) |
| Connection method | Spring-cage connection |
| Connection technology | 1-conductor |
| Input voltage | 24 V DC |
| Input voltage range "0" signal | -30 V DC ... 5 V DC |
| Input voltage range "1" signal | 15 V DC ... 30 V DC |
| Nominal input voltage UIN | 24 V DC |
| Nominal input current at UIN | typ. 2.6 mA |
| Typical input current per channel | 2.6 mA |
| Typical response time | < 1 ms |
| Delay at signal change from 0 to 1 | 2 ms |
| Delay at signal change from 1 to 0 | 4 ms |
| Product family | Inline |
| Type | modular |
| Scope of supply | including Inline connectors and marking fields |
| No. of channels | 32 |
| Operating mode | Process data operation with 2 words |
| Maximum power dissipation for nominal condition | 3.1 W |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC (via voltage jumper) |
| Current draw | max. 90 mA |
| Potentials: Segment circuit supply (US) | |
| Supply voltage | 24 V DC (via voltage jumper) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 100 mA |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: 7.5 V supply (bus logics)/24 V supply (I/O) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V supply (I/O) / functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: 7.5 V supply (bus logic)/functional ground | 500 V AC, 50 Hz, 1 min |
| Connection technology | |
| Connection name | Inline connector |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | DIN rail mounting |
| Item number | 2878243 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DR01 |
| Product key | DRI131 |
| GTIN | 4046356048507 |
| Weight per piece (including packing) | 208.3 g |
| Weight per piece (excluding packing) | 191.31 g |
| Customs tariff number | 85389099 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242604 |
| ECLASS-15.0 | 27242604 |
ETIM
| ETIM 10.0 | EC001599 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 7f82c62c-c12c-4c65-b65c-3146b1534fe5 |
Compatible products
-
IB IL PD 24V-PAC - Potential distributors 2862987
-
IB IL PD GND-PAC - Potential distributors 2862990
-
IB IL DI/DO 8-PLSET - Connector set 2860950
-
IB IL SCN-8 - Inline connector 2726337
-
IL CP - Coding star 2742683
-
IB IL FIELD 8 - Marking field 2727515
-
EMT (62X46)R - Insert label 0800059
-
IB IL FIELD 2 - Marking field 2727501
-
EMT (62X10)R - Insert label 0800057
-
ZBF 6:UNBEDRUCKT - Zack Marker strip, flat 0808710
-
UCT-TMF 6 - Marker for terminal blocks 0828746
-
UC-TMF 6 - Marker for terminal blocks 0818140
-
ZBF 12:UNBEDRUCKT - Zack Marker strip, flat 0809735
-
UCT-TMF 12 - Marker for terminal blocks 0829214
-
UC-TMF 12 - Marker for terminal blocks 0819233
Your advantages
32 digital inputs, NPN-wired
Connection of sensors in 1-conductor technology
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057