The terminal is designed for use within an Inline station. It is used to output analog voltage signals. The output values are displayed as 8-bit or 16-bit values.
IB IL AO 4/8/U/BP-PAC
-
Analog module
2878036
Inline, Analog output terminal, Analog outputs: 8, 0 V ... 10 V, -10 V ... 10 V, 0 V ... 5 V, -5 V ... 5 V, connection technology: 2-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connectors and marking fields; The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 48.8 mm |
| Height | 136.8 mm |
| Depth | 71.5 mm |
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Mounting type | DIN rail mounting |
| Color (Housing) | green (RAL 6021) |
| Inline local bus | |
| Connection method | Inline data jumper |
| Transmission speed | 500 kbps |
| Transmission physics | Copper |
| Programming data | |
| Length code (hex) | 05 |
| ID code (dec.) | 223 |
| Length code (dec) | 05 |
| Process data channel | 80 bit |
| Input address area | 10 Byte |
| Output address area | 10 Byte |
| Parameter channel (PCP) | 2 Byte |
| Register length (bus) | 96 bit |
| Fieldbus data telegram (PROFIBUS) | |
| Required parameter data | 27 Byte |
| Required configuration data | 5 Byte |
| Analog: | |
| Output name | Analog outputs |
| Connection technology | 2-conductor |
| Note regarding the connection technology | shielded |
| Number of outputs | 8 |
| D/A converter resolution | 16 bit |
| Protective circuit | Transient protection of outputs |
| Data formats | IB IL, IB ST, IB RT, standardized representation, S7 compatible |
| Representation of output values | 16 bits (15 bits + sign) |
| Process data update | < 2 ms (depends on operating mode) |
| Voltage output signal | 0 V ... 10 V |
| -10 V ... 10 V | |
| 0 V ... 5 V | |
| -5 V ... 5 V | |
| Load/output load voltage output | > 2 kΩ 0.05 % |
| Tolerance, relative | typ. 0.1 % (of output range final value) |
| Product type | I/O component |
| Product family | Inline |
| Type | modular |
| Installation location | Control cabinet |
| Scope of supply | including Inline connectors and marking fields |
| Special properties | The product is being prepared for compliance with the Cyber Resilience Act (CRA) |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Maximum power dissipation for nominal condition | 2.6 W |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC (via voltage jumper) |
| Current draw | typ. 80 mA |
| Potentials: Supply of analog modules (UANA) | |
| Supply voltage | 24 V DC (via voltage jumper) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | typ. 72 mA |
| Connection technology | |
| Connection name | Inline connector |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 25g |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Item number | 2878036 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DR01 |
| Product key | DRI142 |
| GTIN | 4046356048439 |
| Weight per piece (including packing) | 245.2 g |
| Weight per piece (excluding packing) | 215 g |
| Customs tariff number | 85389099 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242601 |
| ECLASS-15.0 | 27242601 |
ETIM
| ETIM 10.0 | EC001596 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 8767bde3-621f-4d89-9306-5a3ce35ca494 |
Compatible products
-
IB IL SCN 6-SHIELD-TWIN - Inline shield connector 2740245
-
IL CP - Coding star 2742683
-
IB IL FIELD 8 - Marking field 2727515
-
EMT (62X46)R - Insert label 0800059
-
IB IL FIELD 2 - Marking field 2727501
-
EMT (62X10)R - Insert label 0800057
-
ZBF 6:UNBEDRUCKT - Zack Marker strip, flat 0808710
-
UCT-TMF 6 - Marker for terminal blocks 0828746
-
UC-TMF 6 - Marker for terminal blocks 0818140
-
ZBF 12:UNBEDRUCKT - Zack Marker strip, flat 0809735
-
UCT-TMF 12 - Marker for terminal blocks 0829214
-
UC-TMF 12 - Marker for terminal blocks 0819233
Your advantages
Short update time of < 1 ms
Short-circuit-proof current outputs
Bipolar outputs
Measured value acquisition with a resolution of 16 bits
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057