MINI-DC-UPS/24DC/2
-
Uninterruptible power supply
2866640
Uninterruptible power supply with integrated power supply unit, 2 A, in combination with MINI-BAT/24/DC 0.8 AH or 1.3 AH
This product needs further products for operation.
Mandatory accessories
Product details
DC operation | |
Input voltage | 24 V DC |
Input voltage range | 100 V DC ... 350 V DC |
Voltage type of supply voltage | DC |
Inrush current | < 34 A (< 1.1 A2s) |
Inrush current integral (I2t) | < 1.1 A2s |
Mains buffering time | see diagram |
Buffer period | 20 min (2 A) |
Rotary selector switch | Can be set to: 0.5 min; 1 min; 2 min; 3 min; 5 min; 10 min; 15 min; 20 min; 30 min; permanent |
Current consumption | 0.6 A |
0.85 A (230 V AC) | |
1.1 A | |
1.5 A (120 V AC) | |
Protective circuit | Varistor |
Power factor (cos phi) | approx. 0.5 |
Typical response time | 100 ms |
Input fuse | 3.15 A (slow-blow, internal) |
Permissible backup fuse | B6 B10 B16 |
Recommended breaker for input protection | 6 A ... 16 A (Characteristics B, C, D, K) |
AC operation | |
Nominal input voltage range | 100 V AC ... 240 V AC |
Input voltage range | 85 V AC ... 264 V AC |
Voltage type of supply voltage | AC |
Efficiency | > 83 % |
Nominal output voltage | 24 V DC (AC input voltage available: 22.5 to 29.5 V DC, AC input voltage not available: 27.9 to 19.2 V DC) |
Setting range of the output voltage (USet) | 22.5 V DC ... 29.5 V DC (normal mode; in the buffer mode, dependent on a battery voltage of 27.9 V DC ... 19.2 V DC) |
Nominal output current (IN) | 2 A |
Output current limit | max. 3 A |
Bridging time | 1200 s |
Derating | 60 °C ... 70 °C (2.5 %/K) |
Feedback voltage resistance | 35 V DC |
Protection against overvoltage at the output (OVP) | < 35 V DC |
Max. capacitive load | unlimited |
Control deviation | < 1 % (change in load, static 10 % ... 90 %) |
Residual ripple | < 50 mVPP |
Output power | 48 W |
Peak switching voltages nominal load | < 100 mVPP |
Maximum no-load power dissipation | 3.8 W |
Power loss nominal load max. | 15 W |
Power dissipation battery operation | 2.1 W |
Rise time | < 100 ms |
Connection in parallel | yes |
Connection in series | no |
Mains operation | |
Nominal output voltage | 24 V DC |
Output voltage range | 22.5 V DC ... 29.5 V DC |
Nominal output current (IN) | 2 A |
Battery operation | |
Nominal output voltage | 24 V DC |
Output voltage range | 19.2 V DC ... 27.6 V DC (UOUT = UBAT - 0,5 V DC) |
Nominal output current (IN) | 2 A |
Signal: Active (high = buffer module is loaded) | |
Output description | Power Good |
Maximum switching voltage | ≤ 24 V |
Output voltage | + 24 V |
Continuous load current | ≤ 20 mA |
Signal: Alarm | |
Output description | Relay output |
Maximum switching voltage | ≤ 24 V |
Output voltage | 24 V |
Continuous load current | ≤ 200 mA |
Signal: Battery charge | |
Output description | Relay output |
Maximum switching voltage | ≤ 24 V |
Output voltage | 24 V |
Continuous load current | ≤ 200 mA |
Signal: Battery mode | |
Output description | Relay output |
Maximum switching voltage | ≤ 24 V |
Output voltage | 24 V |
Continuous load current | ≤ 200 mA |
Charging current | 1 A |
Nominal capacity range | 0.8 Ah ... 1.3 Ah |
Memory medium | external, battery 0.8 Ah / 1.3 Ah |
IQ technology | no |
Network management | No |
Input | |
Connection method | Pluggable COMBICON screw connections |
Conductor cross-section, rigid min. | 0.2 mm² |
Conductor cross-section, rigid max. | 2.5 mm² |
Conductor cross-section flexible min. | 0.2 mm² |
Conductor cross-section flexible max. | 2.5 mm² |
Conductor cross-section AWG min. | 24 |
Conductor cross-section AWG max. | 12 |
Stripping length | 8 mm |
Screw thread | M3 |
Tightening torque, min | 0.5 Nm |
Tightening torque max | 0.6 Nm |
Output | |
Connection method | Pluggable COMBICON screw connections |
Conductor cross-section, rigid min. | 0.2 mm² |
Conductor cross-section, rigid max. | 2.5 mm² |
Conductor cross-section flexible min. | 0.2 mm² |
Conductor cross-section flexible max. | 2.5 mm² |
Conductor cross-section AWG min. | 24 |
Conductor cross-section AWG max. | 12 |
Stripping length | 8 mm |
Screw thread | M3 |
Tightening torque, min | 0.5 Nm |
Tightening torque max | 0.6 Nm |
Signal | |
Conductor cross-section, rigid min. | 0.2 mm² |
Conductor cross-section, rigid max. | 2.5 mm² |
Conductor cross-section flexible min. | 0.2 mm² |
Conductor cross-section flexible max. | 2.5 mm² |
Conductor cross-section AWG min. | 24 |
Conductor cross-section AWG max. | 12 |
Screw thread | M3 |
Tightening torque, min | 0.5 Nm |
Tightening torque max | 0.6 Nm |
Types of signaling | LED |
Signal output: Active (high = buffer module is loaded) | |
Status display | LED "Power Good", green |
Note on status display | Buffer module is loaded: LED ON |
Signal output: Alarm | |
Status display | LED (red) |
Note on status display | Malfunction/alarm: LED permanently lit |
Signal output: Battery charge | |
Status display | LED flashing yellow |
Note on status display | Battery charge/battery is being charged: LED flashing |
Signal output: Battery mode | |
Status display | LED (yellow) |
Note on status display | Battery mode/buffer mode: LED permanently lit |
Insulation voltage input/output | 4 kV (type test) |
2 kV (routine test) |
Product type | DC UPS with integrated power supply |
Product family | MINI UPS – UPS with integrated power supply |
IQ technology | no |
MTBF (IEC 61709, SN 29500) | > 753000 h (40 °C) |
Insulation characteristics | |
Protection class | II (in closed control cabinet) |
Degree of pollution | 2 |
Width | 67.5 mm |
Height | 99 mm |
Depth | 107 mm |
Installation dimensions | |
Installation distance right/left | 0 mm / 0 mm |
Installation distance top/bottom | 30 mm / 30 mm |
Mounting type | DIN rail mounting |
Assembly note | alignable: horizontally 0 mm, vertically 50 mm |
Mounting position | horizontal DIN rail NS 35, EN 60715 |
Housing material | Plastic |
Type of housing | Polyamide PA, color: green |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 70 °C (> 60 °C Derating: 2,5 %/K) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Climatic class | 3K3 (in acc. with EN 60721) |
Max. permissible relative humidity (operation) | 95 % (at 25 °C, non-condensing) |
Shock | 18 ms, 30g, in each space direction (according to IEC 60068-2-27) |
Vibration (operation) | < 15 Hz, amplitude ±2.5 mm (according to IEC 60068-2-6) |
15 Hz ... 150 Hz, 2.3g, 90 min. |
Rail applications | EN 50121-4 |
Standard – Electronic equipment for use in electrical power installations and their assembly into electrical power installations | EN 50178/VDE 0160 (PELV) |
Standard - Electrical safety | EN 60950-1/VDE 0805 (SELV) |
EN 61558-2-17 | |
Standard – Protection against shock currents, basic requirements for protective separation in electrical equipment | EN 50178 |
Standard – Safety extra-low voltage | EN 60950-1 (SELV) |
EN 60204 (PELV) | |
Standard - Safe isolation | DIN VDE 0100-410 |
UL approvals | UL Listed UL 508 |
UL/C-UL Recognized UL 60950-1 | |
UL ANSI/ISA-12.12.01 Class I, Division 2, Groups A, B, C, D (Hazardous Location) |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Low Voltage Directive | Conformance with Low Voltage Directive 2014/35/EC |
EMC requirements for noise emission | EN 61000-6-3 |
EN 61000-6-4 | |
EMC requirements for noise immunity | EN 61000-6-1 |
EN 61000-6-2 | |
Noise emission | |
Standards/regulations | EN 55011 (EN 55022) |
Electrostatic discharge | |
Standards/regulations | EN 61000-4-2 |
Housing | Level 3 |
Electrostatic discharge | |
Contact discharge | 6 kV |
Discharge in air | 8 kV |
Comments | Criterion B |
Electromagnetic HF field | |
Standards/regulations | EN 61000-4-3 |
Electromagnetic HF field | |
Frequency range | 80 MHz ... 2 GHz |
Test field strength | 10 V/m |
Comments | Criterion A |
Fast transients (burst) | |
Standards/regulations | EN 61000-4-4 |
Fast transients (burst) | |
Input | 4 kV (level 4 - asymmetrical: conductor to ground) |
Output | 2 kV (level 3 - asymmetrical: conductor to ground) |
Signal | 1 kV (level 2 - asymmetrical: conductor to ground) |
Comments | Criterion B |
Surge voltage load (surge) | |
Standards/regulations | EN 61000-4-5 |
Surge voltage load (surge) | |
Input | 4 kV (level 4 - asymmetrical: conductor to ground) |
2 kV (level 4 - symmetrical: conductor to conductor) | |
Output | 2 kV (Level 3 - asymmetrical) |
1 kV (Level 3 - symmetrical) | |
Signal | 2 kV (Level 3 - asymmetrical) |
1 kV (Level 3 - symmetrical) | |
Comments | Criterion B |
Conducted interference | |
Standards/regulations | EN 61000-4-6 |
Conducted interference | |
Input/output/signal | Level 3 |
Frequency range | 10 kHz ... 80 MHz |
Comments | Criterion A |
Voltage | 10 V |
Voltage dips | |
Standards/regulations | EN 61000-4-11 |
Emitted interference | |
Standards/regulations | EN 61000-6-3 |
Radio interference voltage in acc. with EN 55011 | EN 55011 (EN 55022) Class B, area of application: Industry and residential |
Emitted radio interference in acc. with EN 55011 | EN 55011 (EN 55022) Class B, area of application: Industry and residential |
Item number | 2866640 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CM20 |
Product key | CMUM13 |
GTIN | 4046356113533 |
Weight per piece (including packing) | 496 g |
Weight per piece (excluding packing) | 447 g |
Customs tariff number | 85371091 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27040705 |
ECLASS-15.0 | 27040705 |
ETIM
ETIM 9.0 | EC000382 |
UNSPSC
UNSPSC 21.0 | 39121000 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 2b4b9094-1235-45d0-bf72-fefce9e27e6c |
Compatible products
Your advantages
High operational safety - comprehensive signaling and temperature-dependent battery charging
Fast installation – minimal wiring effort with COMBICON connectors for easy connection
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057