IBS IL 24 BK RB LK-2MBD-PAC
-
Bus coupler
2862026
INTERBUS bus coupler, with fiber optic connection, 24 V DC, transmission speed 2 Mbaud, complete with accessories (plug and labeling field)
Product details
Dimensional drawing |
|
Width | 85 mm |
Height | 119.8 mm |
Depth | 71.5 mm |
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Color | green |
INTERBUS | |
No. of channels | 3 |
Connection method | F-SMA connector |
Number of positions | 2 |
Transmission speed | 2 Mbps |
Transmission physics | FO |
Inline local bus | |
Connection method | Inline data jumper |
Transmission physics | Copper |
System limits | |
Number of local bus devices that can be connected | 63 |
Number of devices with parameter channel | 62 |
Number of supported branch terminals with remote bus branch | max. 15 |
Module | |
ID code (dec.) | 12 |
ID code (hex) | 0C |
Length code (hex) | 0 |
Length code (dec) | 0 |
Process data channel | 0 bit |
Input address area | 0 Byte |
Register length | 0 bit |
Product type | I/O component |
Product family | Inline |
Type | modular |
Maximum power dissipation for nominal condition | 31.2 W |
Protective circuit | Reverse polarity protection |
Potentials: Bus coupler supply UBK; Communications power UL (7.5 V) and the analog supply UANA (24 V) are generated from the bus coupler supply. | |
Supply voltage | 24 V DC (via Inline connector) |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | max. 1.3 A (with max. number of connected I/O terminal blocks) |
typ. 120 mA (without connected Inline I/O terminals) | |
Potentials: Communications power (UL) | |
Supply voltage | 7.5 V DC ±5 % |
Potentials: Supply of analog modules (UANA) | |
Supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Electrical isolation/isolation of the voltage ranges | |
Test voltage: 7.5 V communications power, 24 V analog supply, 24 V bus coupler supply/functional ground | 500 V AC, 50 Hz, 1 min |
Connection technology | |
Connection name | Inline connector |
Conductor connection | |
Connection method | Spring-cage connection |
Conductor cross section rigid | 0.09 mm² ... 1.5 mm² |
Conductor cross section flexible | 0.09 mm² ... 1.5 mm² |
Conductor cross section AWG | 28 ... 16 |
Stripping length | 8 mm |
Inline connector | |
Connection method | Spring-cage connection |
Conductor cross section, rigid | 0.09 mm² ... 1.5 mm² |
Conductor cross section, flexible | 0.09 mm² ... 1.5 mm² |
Conductor cross section AWG | 28 ... 16 |
Stripping length | 8 mm |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 55 °C |
Degree of protection | IP20 |
Air pressure (operation) | 80 kPa ... 106 kPa (up to 3000 m above sea level) |
Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Permissible humidity (operation) | 75 % ... 85 % |
Permissible humidity (storage/transport) | 75 % ... 85 % |
Mounting type | DIN rail mounting |
Item number | 2862026 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DR01 |
Product key | DRI111 |
GTIN | 4017918974664 |
Weight per piece (including packing) | 320.7 g |
Weight per piece (excluding packing) | 235 g |
Customs tariff number | 85389091 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Remote bus connections using fiber optic technology
Optical path diagnostics
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057