FL CAT5 PATCH 0,5
-
Patch cable
2832263
Patch cable, CAT5, assembled, 0.5 m
Product details
| Product type | Data cable preassembled |
| Product family | RJ45 STANDARD CAT5 |
| Sensor type | Ethernet |
| Number of positions | 8 |
| Connection profile | RJ45 |
| Contact resistance | ≤ 0.003 Ω (IEC 60603-7) |
| Nominal voltage UN | 150 Vrms |
| Nominal current IN | 1.5 A |
| Transmission speed | 1 Gbps |
| Transmission speed | 1 Gbps |
| Mechanical data | |
| Insertion force per signal contact | 30.00 N |
| Extraction force per signal contact | 50 N |
| Flammability rating according to UL 94 | V0 |
| Outer sheath, material | LSFROH |
| Width | 12.6 mm |
| Height | 6.6 mm |
| Length | 40.05 mm |
| External dimensions | |
| External diameter max. | 6.2 mm |
| Connection 1 | |
| Type | Plug straight RJ45 |
| Shielded | yes |
| Insertion/withdrawal cycles | ≥ 750 |
| Degree of protection | IP20 |
| Connection 2 | |
| Type | Plug straight RJ45 |
| Cable length | 0.50 m |
| External cable diameter | 5.50 mm |
| Outer sheath, material | LSFROH |
| Single wire, number of litz wires | 8 |
| Single wire, material | Cu litz wire |
| Single wire, cross section | 0.14 mm² |
| Shielding | SF/UTP |
| Smallest bending radius, fixed installation | 30 mm |
| Halogen-free | according to IEC 60754-1 |
| Concentration of fumes | in accordance with IEC 61034 |
| Flame resistance | according to IEC 60332-3C |
| Flame resistance | according to IEC 60332-3C |
| Concentration of fumes | in accordance with IEC 61034 |
| Item number | 2832263 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AB11 |
| Product key | ABNABG |
| GTIN | 4046356043991 |
| Weight per piece (including packing) | 29.5 g |
| Weight per piece (excluding packing) | 28.92 g |
| Customs tariff number | 85444210 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060307 |
ETIM
| ETIM 10.0 | EC001855 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 1.168 kg CO2e |
Compatible products
-
NBC-R4OC/0,3-BC5/R4OC - Patch cable 1227558
-
NBC-R4OC/0,5-BC5/R4OC - Patch cable 1227559
-
NBC-R4OC/1,0-BC5/R4OC - Patch cable 1227560
-
NBC-R4OC/1,5-BC5/R4OC - Patch cable 1227561
-
NBC-R4OC/2,0-BC5/R4OC - Patch cable 1227562
-
NBC-R4OC/3,0-BC5/R4OC - Patch cable 1227563
-
NBC-R4OC/5,0-BC5/R4OC - Patch cable 1227564
-
NBC-R4OC/7,5-BC5/R4OC - Patch cable 1227565
-
NBC-R4OC/0,3-BC6A/R4OC - Patch cable 1227572
-
NBC-R4OC/0,5-BC6A/R4OC - Patch cable 1227573
-
NBC-R4OC/1,0-BC6A/R4OC - Patch cable 1227575
-
NBC-R4OC/1,5-BC6A/R4OC - Patch cable 1227578
-
NBC-R4OC/2,0-BC6A/R4OC - Patch cable 1227580
-
NBC-R4OC/3,0-BC6A/R4OC - Patch cable 1227581
-
NBC-R4OC/5,0-BC6A/R4OC - Patch cable 1227583
-
NBC-R4OC/7,5-BC6A/R4OC - Patch cable 1227585
-
NBC-R4OC/10,0-BC6A/R4OC - Patch cable 1227588
-
NBC-R4OC/12,5-BC6A/R4OC - Patch cable 1227590
-
NBC-R4OC/15,0-BC6A/R4OC - Patch cable 1227591
-
NBC-R4OC/20,0-BC6A/R4OC - Patch cable 1227593
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057