IB L2-M ESTOP-ADAP 1/1 M12
-
Y distributor
2819189
Emergency-stop Y plug
Product details
| General | with center distance of 18 mm, suitable for molded connectors and unshielded connectors that can be assembled with QUICKON IDC terminal block connection technology and a connection range of 0.14 mm² to 0.34 mm² |
| Product type | Y-distributor |
| Number of positions | 5 |
| No. of cable outlets | 2 |
| Shielded | no |
| Coding | A |
| Thread type | M12 |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Insulation resistance | ≥ 10 GΩ |
| Nominal voltage UN | 48 V AC |
| 60 V DC | |
| Nominal current IN | 4 A |
| Status display | no |
| Status display present | no |
| Dimensional drawing |
|
| Length | 50.1 mm |
| Center distance | 18 mm |
| Flammability rating according to UL 94 | HB |
| Seal material | NBR |
| Material of grip body | TPU, hardly inflammable, self-extinguishing |
| Contact material | CuZn |
| Contact surface material | Ni/Au |
| Contact carrier material | TPU GF |
| Material for screw connection | Zinc die-cast, nickel-plated |
| Connection 1 | |
| Type | Socket straight M12 |
| Coding type | A |
| Connection 2 | |
| Type | Socket straight M12 |
| Coding type | A |
| Connection 3 | |
| Type | Plug straight M12 |
| Coding type | A |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) |
| Standard designation | M12 connector |
| Standards/specifications | IEC 61076-2-101 |
| Item number | 2819189 |
| Packing unit | 5 pc |
| Minimum order quantity | 1 pc |
| Sales key | BF10 |
| Product key | AF1GAB |
| GTIN | 4017918193157 |
| Weight per piece (including packing) | 29 g |
| Weight per piece (excluding packing) | 26.1 g |
| Customs tariff number | 85366990 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27440106 |
| ECLASS-15.0 | 27440106 |
ETIM
| ETIM 10.0 | EC002925 |
UNSPSC
| UNSPSC 21.0 | 31251500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 1.125 kg CO2e |
Compatible products
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057