MCR-S-1-5-UI-DCI
-
Current measuring transducer
2814634
MCR current transducer, programmable and configurable, for measuring direct, alternating and distorted currents, input current 0 ... 0.2 A to 0 ... 11 A, configured
Free download available.
Downloads
Product details
| Product type | Current measuring transducer |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Total error | ≤ 1.5 % (Temperature range) |
| Maximum power dissipation for nominal condition | 2.2 W |
| Measuring category | III |
| Test voltage output/power supply | 500 V AC (50 Hz, 60 s) |
| Test voltage input/output | 4 kV AC (50 Hz, 60 s) |
| Test voltage input/power supply | 4 kV AC (50 Hz, 60 s) |
| Protective circuit | Surge protection; 33 V suppressor diode |
| Step response (10-90%) | 330 ms (AC) |
| 40 ms (DC) | |
| Temperature coefficient, typical | < 0.025 %/K |
| Maximum transmission error | < 0.5 % (of nominal range value under nominal conditions) |
| Rated insulation voltage | 300 V AC (to earth) |
| Supply | |
| Supply voltage range | 20 V DC ... 30 V DC |
| Max. current consumption | < 40 mA (without load) |
| Measurement | |
| Number of inputs | 3 |
| Configurable/programmable | Yes, preconfigured |
| Input current range | 0 A AC/DC ... 11 A AC/DC (Permitted continuous overload: 120%) |
| Measuring range | 0 A AC/DC ... 1 A AC/DC |
| 0 A AC/DC ... 5 A AC/DC | |
| 0 A AC/DC ... 10 A AC/DC | |
| Setting range for min. input current | 0 mA AC/DC ... 200 mA AC/DC |
| Setting range for max. input current | 0 A AC/DC ... 11 A AC/DC |
| LSB: Current | 1 µA (1 A) |
| 2 µA (2 A) | |
| 5 µA (5 A) | |
| 10 µA (10 A) | |
| 50 µA (50 A) | |
| 100 µA (100 A) | |
| Overload capacity | 2 x IN (continuous) |
| Surge strength | 20 x IN (1 s) |
| Frequency measuring range | 15 Hz ... 400 Hz |
| Curve type | AC, DC or distorted currents |
| Operate threshold | 2 % (of measuring range nominal value 1/5/10 A) |
| Signal: Voltage/current | |
| Configurable/programmable | Yes, preconfigured |
| Voltage output signal | 0 V ... 5 V |
| 1 V ... 5 V | |
| 0 V ... 10 V | |
| 2 V ... 10 V | |
| -5 V ... 5 V | |
| -10 V ... 10 V | |
| 10 V ... 0 V | |
| 10 V ... 2 V | |
| 10 V ... -10 V | |
| 5 V ... 0 V | |
| 5 V ... 1 V | |
| 5 V ... -5 V | |
| Current output signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA | |
| 20 mA ... 0 mA | |
| 20 mA ... 4 mA | |
| Load/output load voltage output | > 10 kΩ |
| Load/output load current output | < 500 Ω |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 14 |
| Status display | LED (green) |
| Item dimensions | |
| Width | 22.5 mm |
| Height | 99 mm |
| Depth | 114.5 mm |
| Color | green (RAL 6021) |
| Housing material | Polyamide PA non-reinforced |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | < 2000 m |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| CE | |
| Certificate | CE-compliant |
| UL, USA/Canada | |
| Identification | Class I, Zone 2, AEx nA nC IIC T4, Ex nA nC IIC T4 Gc X |
| Class I, Div. 2, Groups A, B, C and D or Non-Hazardous Locations Only | |
| Electromagnetic compatibility | Conformance with EMC directive |
| Low Voltage Directive | Conformance with Low Voltage Directive |
| Noise immunity | EN 61000-6-2 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Standards/regulations | IEC 61010-2-030 |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Item number | 2814634 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | C494 |
| Product key | CMMA33 |
| Weight per piece (including packing) | 184.2 g |
| Weight per piece (excluding packing) | 180 g |
| Customs tariff number | 85437090 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27210123 |
ETIM
| ETIM 9.0 | EC002475 |
UNSPSC
| UNSPSC 21.0 | 39121000 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: ) |
| Lead (CAS: 7439-92-1) | |
| 2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol (CAS: 79-94-7) | |
Compatible products
Your advantages
3-way isolation
True r.m.s. value measurement
Device can be set via DIP switches or MCR/PI-CONF-WIN configuration software
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057