Combination lightning current arrester and TVSS for 240 Delta.
SYS-N4XP FLT-CP 240D
-
Surge protection device
2801550
Indoor/outdoor lightning current arrester and TVSS system for 240 V Delta system in a NEMA 4X polycarbonate enclosure
Product details
IEC test classification | I + II |
T1 + T2 | |
T1 | |
I | |
EN type | T1 + T2 |
T1 | |
Surge protection fault message | Optical, remote indicator contact |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal frequency fN | 50 Hz (60 Hz) |
Nominal voltage UN | ≤ 240 V |
240 V | |
Indicator/remote signaling | |
Connection name | Remote fault indicator contact |
Switching function | Changeover contact |
Maximum operating voltage Umax. AC | 250 V AC |
Operating voltage | 12 V AC ... 250 V AC |
125 V DC (200 mA DC) | |
Operating current | 10 mA AC ... 1 A AC |
1 A DC (30 V DC) |
Connection method | Screw terminal blocks |
Screw thread | M5 |
Tightening torque | 4.5 Nm |
40 lbf-in. (UL) | |
Stripping length | 18 mm |
Conductor cross section flexible | 2.5 mm² ... 35 mm² |
Conductor cross section rigid | 2.5 mm² ... 35 mm² |
Conductor cross section AWG | 13 ... 2 |
12 ... 2 (UL) | |
Remote fault indicator contact | |
Connection method | Plug-in/screw connection via COMBICON |
Screw thread | M2 |
Tightening torque | 0.25 Nm |
Stripping length | 7 mm |
Conductor cross section flexible | 0.14 mm² ... 1.5 mm² |
Conductor cross section rigid | 0.14 mm² ... 1.5 mm² |
Conductor cross section AWG | 28 ... 16 |
Width | 360 mm |
Height | 400 mm |
Depth | 185 mm |
Flammability rating according to UL 94 | V0 |
CTI value of material | 600 |
Insulating material | PA6.6-FR 20% GF |
PBT-FR | |
Material group | I |
Housing material | PC |
PA 6.6-FR 20 % GF | |
PBT-FR |
Direction of action | 3L-N/PE |
Nominal voltage UN | 240/415 V AC (TN-C) |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous operating voltage UC (L-PEN) | 350 V AC |
Rated load current IL | 125 A (< 55 °C) |
Nominal discharge current In (8/20) µs (L-PEN) | 25 kA |
Follow current quenching capacity Ifi (L-PEN) | 25 kA (264 V AC) |
3 kA (350 V AC) | |
Short-circuit current rating ISCCR | 25 kA (264 V AC) |
3 kA (350 V AC) | |
Voltage protection level Up (L-PEN) | ≤ 1.5 kV |
Residual voltage Ures | ≤ 1.5 kV (at In) |
≤ 1.2 kV (at 10 kA) | |
≤ 1 kV (at 5 kA) | |
≤ 0.9 kV (at 3 kA) | |
TOV behavior at UT | 415 V AC (5 s / withstand mode) |
457 V AC (120 min / safe failure mode) | |
Response time tA (L-PEN) | ≤ 25 ns |
Max. backup fuse with V-type through wiring | 125 A AC (gG) |
125 A AC (gG) | |
Max. backup fuse with branch wiring | 315 A AC (gG) |
Additional technical data | |
Maximum discharge current Imax (8/20) µs | 100 kA |
Ambient conditions | |
Degree of protection | IP66 (when door is latched and all additional fittings and accessories have similar or better rating.) |
IP66/NEMA 4X | |
Ambient temperature (operation) | -40 °C ... 80 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
UL specifications | |
Maximum continuous operating voltage MCOV (L-L) | 528 V AC |
Maximum continuous operating voltage MCOV (L-G) | 264 V AC |
Short-circuit current rating (SCCR) | 50 kA |
Voltage protection rating VPR (L-L) | 2 kV |
Voltage protection rating VPR (L-N) | 1.2 kV |
Voltage protection rating VPR (L-G) | 1200 V |
UL type | type 2 |
Nominal discharge current In (L-L) | 20 kA |
Mode of protection | L-L |
L-G | |
Nominal voltage | 240 V AC |
240/415 V AC | |
Rated load current IL | 50 A |
Power distribution system | Delta |
Wye | |
Nominal frequency | 50/60 Hz |
SPD Type | 2CA |
UL indicator/remote signaling | |
Operating voltage | 125 V AC |
AC operating current | 1 A AC |
UL connection data | |
Tightening torque | 40 lbf-in. |
Conductor cross section AWG | 3 ... 2 |
Air clearances and creepage distances | |
Standards/regulations | DIN VDE 0110-1 / IEC 60664-1 / IEC 61643-1 |
Standards/specifications | IEC 61643-11 |
Note | 2011 |
Standards/specifications | EN 61643-11 |
Note | 2012 |
Mounting type | Surface/Panel mounting |
Item number | 2801550 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CL01 |
Product key | CL1212 |
GTIN | 4055626029887 |
Weight per piece (including packing) | 222.222 kg |
Weight per piece (excluding packing) | 222.222 kg |
Customs tariff number | 85361010 |
Country of origin | US |
ECLASS
ECLASS-13.0 | 27171202 |
ECLASS-15.0 | 27171202 |
UNSPSC
UNSPSC 21.0 | 39121620 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Your advantages
With floating remote indication contact
Optical, mechanical status indication for the individual arresters
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057