PT-IQ-2X1-12DC-P
-
Surge protection plug
2800775
Surge protection plug with integrated multi-stage status indicator on the module for two signal wires with common reference potential. 12 V DC nominal voltage.
Product details
General | This product is a replacement plug. |
Product type | Replacement plug |
Product family | PLUGTRAB IQ |
Type | Male |
Surge protection fault message | Optical, multi-stage |
Nominal voltage UN | 12 V DC |
Connection method | pluggable |
Dimensional drawing |
|
Width | 17.7 mm |
Height | 45 mm |
Depth | 46.6 mm |
Horizontal pitch | 1 Div. |
Complete module width | 17.7 mm |
Complete module height | 91.1 mm |
Complete module depth | 77.5 mm |
Flammability rating according to UL 94 | V-0 |
Housing material | PA 6.6 |
Direction of action | Line-Line & Line-Signal Ground/Shield & optional Signal Ground/Shield-Earth Ground |
Maximum continuous voltage UC | 15 V DC |
10 V AC | |
Rated current | 1000 mA (45 °C) |
Total discharge current ITotal (8/20) µs | 20 kA |
Surge protection fault message | Optical, multi-stage |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Air clearances and creepage distances | |
Standards/regulations | IEC 60664-1 |
Standards/specifications | EN 61643-21/A1 |
Note | 2009 |
Mounting type | on base element |
Item number | 2800775 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CL22 |
Product key | CL2151 |
GTIN | 4046356645379 |
Weight per piece (including packing) | 28 g |
Weight per piece (excluding packing) | 28 g |
Customs tariff number | 85363010 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
-
ZBF 5/WH-100:UNBEDRUCKT - Zack Marker strip, flat 0808668
-
ZBF 5,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808671
-
ZBF 5,LGS:GERADE ZAHLEN - Zack Marker strip, flat 0810821
-
ZBF 5,LGS:UNGERADE ZAHLEN - Zack Marker strip, flat 0810863
-
ZBF 5,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0808697
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
SSA 3-6 - Shield connection 2839295
-
SSA 5-10 - Shield connection 2839512
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057