MCR-PS-230AC/2X20DC
-
Converter
2781864
Power supply unit, with fixed-voltage regulator, input 230 V AC, output 2 x 20 V DC/2 x 25 mA
Product details
Input voltage | 230 V AC +10 % -5 % |
Voltage type of supply voltage | AC |
AC frequency range | 50 Hz ... 60 Hz |
Current consumption | approx. 11 mA |
Number of outputs | 2 |
Nominal output voltage | 20 V DC (per output) |
Nominal output current (IN) | 25 mA (per output) |
Residual ripple | < 50 mVPP (at UN = 24 V AC) |
Input | |
Connection method | Screw connection |
Conductor cross section, rigid min. | 0.2 mm² |
Conductor cross section, rigid max. | 2.5 mm² |
Conductor cross section flexible min. | 0.2 mm² |
Conductor cross section flexible max. | 2.5 mm² |
Conductor cross section AWG min. | 24 |
Conductor cross section AWG max. | 14 |
Stripping length | 8 mm |
Screw thread | M3 |
Output | |
Connection method | Screw connection |
Conductor cross section, rigid min. | 0.2 mm² |
Conductor cross section, rigid max. | 2.5 mm² |
Conductor cross section flexible min. | 0.2 mm² |
Conductor cross section flexible max. | 2.5 mm² |
Conductor cross section AWG min. | 24 |
Conductor cross section AWG max. | 14 |
Stripping length | 8 mm |
Screw thread | M3 |
Number of phases | 1 |
Test voltage output/output | 4 kV AC |
Test voltage input/output | 2.5 kV AC |
Product type | Power supply |
Operating mode | 100% operating factor |
Width | 25 mm |
Height | 85.5 mm |
Depth | 79 mm |
Horizontal pitch | 1.4 Div. |
Assembly note | any |
Mounting position | any |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | 0 °C ... 60 °C |
Standards | |
Standards/regulations | IEC 664 |
IEC 664 A | |
DIN VDE 0110-1 | |
DIN VDE 0551 |
Item number | 2781864 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | NULL |
Product key | CMPL13 |
GTIN | 4017918069230 |
Weight per piece (including packing) | 295 g |
Weight per piece (excluding packing) | 295 g |
Customs tariff number | 85044082 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057