SC-RJ fiber optic connector, IP20, duplex, with fast connection technology, for polymer fiber 980/1000 µm, for individual wire diameter 2.2 mm
PSM-SET-SCRJ-DUP/2-POF
-
FO connectors
2708656
FO connectors, degree of protection: IP20, number of positions: 2, MM, material: Metal, connection method: Push-Pull, cable outlet: straight
Product details
General | This product corresponds to the PROFINET Cabling and Interconnection Technology Guideline for PROFINET regulations, version 2.00, order no: 2.252, Chapter 8.3 Connectors for inside environment (optical fibre) |
Product type | Fiber optic connector (cable side) |
Application | neutral |
Type | SC-RJ |
Number of positions | 2 |
Connection profile | SC-RJ |
Cable outlet | straight |
Insulation characteristics | |
Overvoltage category | I |
Degree of pollution | 2 |
Attenuation | < 1.5 dB (Insertion attenuation) |
Transmission medium | FO |
Transmission characteristics (category) | MM |
Connection method | Push-Pull |
Mechanical characteristics | |
Ferrule diameter | 2.50 mm |
Flammability rating according to UL 94 | V0 |
Housing material | Metal |
Housing surface material | nickel-plated |
Cable type | Plastic fiber |
External cable diameter | 2.2 mm ... 2.2 mm |
FO cable | |
Number of fibers | 2 |
Fiber | POF, PCF, GOF |
Fiber type | GOF, PCF, POF |
Transmission medium | FO |
Attenuation | < 1.5 dB (Insertion attenuation) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 70 °C |
Ambient temperature (storage/transport) | -25 °C ... 70 °C |
Ambient temperature (assembly) | 0 °C ... 50 °C |
Item number | 2708656 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AB16 |
Product key | ABNIAA |
GTIN | 4046356123327 |
Weight per piece (including packing) | 37.42 g |
Weight per piece (excluding packing) | 29.504 g |
Customs tariff number | 85367000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 19170122 |
ECLASS-15.0 | 19170122 |
ETIM
ETIM 9.0 | EC001122 |
UNSPSC
UNSPSC 21.0 | 43223300 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
PSM-LWL-RUGGED-980/1000 - FO cable 2744322
-
PSM-LWL-RUGGED-FLEX-980/1000 - FO cable 2744335
-
FL FOC PN-B-980/1000 - FO cable 2313397
-
FL FOC PN-C-FLEX-980/1000 - FO cable 2313407
-
FOC-RUGGED-1012/IP20/... - FO patch cable 2901548
-
FOC-RUGGED-FLEX-1013/IP20/... - FO patch cable 2901549
-
FOC-PN-B-1000/IP20/... - FO patch cable 2901551
-
FOC-PN-C-1003/IP20/? - FO patch cable 2901552
-
FOC-KDHEAVY-1011/IP20/... - FO patch cable 2901553
-
VS-SCRJ-GOF-BU/BU - SC-RJ female insert 1652978
-
FOC-TOOL-FERRULECLEANER-2.50 - FO accessories 1407029
-
VS-SCRJ-POF-KONFTOOL-POLISH - FO accessories 1658820
-
VS-SCRJ-POF-POLISH - FO accessories 1656673
Your advantages
Compact design, thanks to SC-RJ pin connector pattern
Outstanding transmission properties
Suitable for quick and easy field assembly or repair
No bonding or polishing
Flexible application, thanks to reusable connector
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057