cUL Recognized
Approval ID: FILE E 60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 10 A | 30 - 10 | ||
C | ||||
600 V | 10 A | 30 - 10 |
UL Recognized
Approval ID: FILE E 60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 10 A | 30 - 10 | ||
C | ||||
600 V | 10 A | 30 - 10 |