PLD E 608-CO-MS
-
Connector
2702308
Connector for series connection, black, 3-pos.
Product details
Product type | Installation connector |
Type | Installation coupler |
Number of positions | 3 |
Connection profile | 2+PE |
Number of connections | 3 |
Insulation characteristics | |
Degree of pollution | 2 |
Rated surge voltage (II/2) | 4 kV |
Rated current | 16 A (in accordance with EN 61984 at 70°C) |
Rated voltage (I/2) | 250 V |
Connection technology | |
Connection method | Screw connection |
Frequency of connections between conductors of the same cross section | 5 (in accordance with EN 61984) |
Conductor connection | |
Conductor cross section flexibel | 0.5 mm² ... 2.5 mm² |
Conductor cross section solid | 0.5 mm² ... 2.5 mm² |
Connection cross section AWG | 20 ... 14 |
Tightening torque Contact carrier | 0.3 Nm |
Width | 28 mm |
Height | 12.6 mm |
Length | 68.2 mm |
Material Housing | PA |
Flammability rating according to UL 94 | V2 |
Housing material | PA 6.6 |
Housing surface material | uncoated |
Contact material | Brass |
Contact surface material | surface-protected |
Contact carrier material | PA |
External cable diameter | 7.5 mm ... 8.5 mm (3x 1.5 mm²) |
9.5 mm ... 10.5 mm (3x 2.5 mm²) | |
Stripping length of the individual wire | 7 mm |
Mechanical data | |
Insertion/withdrawal cycles | 10 (in accordance with EN 61984) |
Ambient conditions | |
Degree of protection (when plugged in) | IP40 (plugged in) |
Degree of protection | IP20 |
IP40 (plugged in) | |
Ambient temperature (operation) | 70 °C |
Ambient temperature (storage/transport) | -30 °C |
Mounting type | Plug-in mounting |
Item number | 2702308 |
Packing unit | 1 pc |
Sales key | DR08 |
Product key | DRL23Z |
GTIN | 4055626113340 |
Weight per piece (including packing) | 18.63 g |
Weight per piece (excluding packing) | 18 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ETIM
ETIM 8.0 | EC002641 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057