CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 30 A | 18 - 12 | ||
C | ||||
300 V | 30 A | 18 - 12 |
cUL Recognized
Approval ID: FILE E 60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 30 A | 16 - 10 | ||
C | ||||
600 V | 30 A | 16 - 10 |
UL Recognized
Approval ID: FILE E 60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 30 A | 16 - 10 | ||
C | ||||
600 V | 30 A | 16 - 10 |