Test the highly communicative ILC 131 ETH high-performance controller. Small to medium function units can be automated inexpensively using this high-performance controller. The high-performance controller features modular expansion, easy programming, and high performance. We have compiled this starter kit so that you can try out the capabilities of the ILC 131 ETH for yourself. It has digital and analog output and input terminals as well as simulation modules. In addition, example projects for PC WORX EXPRESS and the web server are available to the user.
ILC 131 STARTERKIT
-
Starter kit
2701835
ILC 131 starter kit incl. ILC 131 ETH, control panel, power supply unit, plus accessories and cables with test application set up
Free download available.
Downloads
Product details
Note on application | |
Note on application | Only for industrial use |
Product type | Starter kit |
Product family | Inline |
Type | Inline format with alignable I/Os |
Retentive data storage | 8 kByte (NVRAM) |
IEC 61131 runtime system | |
Program memory | 192 kByte |
Data storage system | 192 kByte |
Number of control tasks | 8 |
INTERBUS-Master | |
Amount of process data | max. 4096 bit (INTERBUS) |
Number of supported devices | max. 63 |
Number of devices with parameter channel | max. 8 |
Modbus/TCP-Client | |
Amount of process data | max. 8192 bit (internal Modbus /TCP client) |
Number of Modbus/TCP clients | max. 4 later than FW 4.42 |
PROFINET | |
Device function | PROFINET device |
Functionality | |
Programming languages supported | Programming in acc. with IEC 61131-3 |
System requirements | |
Engineering tool | PC Worx |
PC Worx Express | |
Configuration tool | Config+ Version 1.01 or later |
Diagnostics tool | DIAG+ |
Runtime system | eCLR |
Application interface | OPC |
Real-time clock | |
Description realtime clock | integrated (rechargeable battery buffered) |
Potentials | |
Supply voltage | 7.5 V DC ±5 % |
Potentials | |
Supply voltage | 24 V DC -15 % / +20 % |
Potentials | |
Supply voltage | 24 V DC -15 % / +20 % (in accordance with EN 61131-2) |
Current draw | max. 8 A DC |
Potentials | |
Supply voltage | 24 V DC -15 % / +20 % (in accordance with EN 61131-2) |
Current draw | max. 8 A DC |
Analog: | |
Number of inputs | 2 |
Digital: | |
Input name | Digital inputs |
Description of the input | EN 61131-2 type 1 NPN/PNP |
Number of inputs | 8 |
Connection method | Inline potential distributor |
Connection technology | 2-, 3-, 4-conductor |
Digital: | |
Output name | Digital outputs |
Connection method | Spring-cage connection |
Connection technology | 2-, 3-, 4-conductor |
Mounting type | DIN rail mounting |
Item number | 2701835 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DR10 |
Product key | DRAAAA |
GTIN | 4046356858588 |
Weight per piece (including packing) | 4,440 g |
Weight per piece (excluding packing) | 2,099 g |
Customs tariff number | 85371091 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242219 |
ECLASS-15.0 | 27242219 |
ETIM
ETIM 9.0 | EC002581 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: n/a) |
Lead (CAS: 7439-92-1) |
Your advantages
Integrated I/Os: 8/4
Processing time per 1000 instructions: 90 µs (bit data types), 1.7 ms (mixed data types)
Program memory/data storage: 192 kB/192 kB
Retentive data storage: 8 kB
Supply voltage: 24 V DC
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057