The terminal is designed for use within an Inline station. It is used to output analog current and voltage signals. Thanks to special engineering measures and tests, the terminal can be used under extreme ambient conditions.
IB IL AO 1/SF-XC-PAC
-
Analog module
2701219
Inline, Analog output terminal, Analog output: 1, 0 V ... 10 V, 0 mA ... 20 mA, 4 mA ... 20 mA, connection technology: 2-conductor, transmission speed in the local bus: 500 kbps, Extreme conditions version, degree of protection: IP20, including Inline connectors and marking fields
Free download available.
Downloads
Product details
Dimensional drawing |
|
Width | 24.4 mm |
Height | 135 mm |
Depth | 71.5 mm |
Note on dimensions | Housing dimensions |
Note on application | |
Note on application | Only for industrial use |
Inline local bus | |
Number of interfaces | 2 |
Connection method | Inline data jumper |
Transmission speed | 500 kbps |
Module | |
ID code (dec.) | 125 |
ID code (hex) | 7D |
Length code (hex) | 01 |
Length code (dec) | 01 |
Process data channel | 16 bit |
Input address area | 0 Byte |
Output address area | 2 Byte |
Register length | 16 bit |
Required parameter data | 4 Byte |
Required configuration data | 4 Byte |
Analog: | |
Output name | Analog output |
Connection technology | 2-conductor |
Note regarding the connection technology | shielded |
Number of outputs | 1 |
D/A converter resolution | 16 bit |
Protective circuit | Transient protection of outputs |
Representation of output values | 16-bit straight binary |
DAC resolution | 16 bit |
Process data update | < 1 ms |
Current output signal | 0 mA ... 20 mA |
4 mA ... 20 mA | |
Load/output load current output | < 500 Ω |
Voltage output signal | 0 V ... 10 V |
Load/output load voltage output | > 2 kΩ |
Product type | I/O component |
Product family | Inline |
Type | modular |
Scope of supply | including Inline connectors and marking fields |
Operating mode | Process data mode with one word |
Special properties | Extreme conditions version |
Diagnostics messages | Failure of or insufficient communications power UL I/O error message sent to the bus coupler |
Insulation characteristics | |
Overvoltage category | II (IEC 60664-1, EN 60664-1) |
Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
Potentials: Communications power (UL) | |
Supply voltage | 7.5 V DC (via voltage jumper) |
Current draw | max. 40 mA |
typ. 30 mA | |
Potentials: Supply of analog modules (UANA) | |
Supply voltage | 24 V DC (via voltage jumper) |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | max. 65 mA |
typ. 50 mA | |
Electrical isolation/isolation of the voltage ranges | |
Test voltage: 7.5 V supply (bus logic), 24 V supply UANA / I/O | 500 V AC, 50 Hz, 1 min |
Test voltage: 7.5 V supply (bus logic), 24 V supply UANA / functional ground | 500 V AC, 50 Hz, 1 min |
Test voltage: I/O/functional ground | 500 V AC, 50 Hz, 1 min |
Connection technology | |
Connection name | Inline connector |
Conductor connection | |
Connection method | Spring-cage connection |
Conductor cross section rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross section flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross section AWG | 28 ... 16 |
Stripping length | 8 mm |
Inline connector | |
Connection method | Spring-cage connection |
Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross-section AWG | 28 ... 16 |
Stripping length | 8 mm |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 55 °C (Standard) |
-40 °C ... 70 °C (Extended, see section “Tested successfully: use under extreme ambient conditions” in the data sheet.) | |
Degree of protection | IP20 |
Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Mounting type | DIN rail mounting |
Item number | 2701219 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DR01 |
Product key | DRI142 |
GTIN | 4046356729468 |
Weight per piece (including packing) | 177 g |
Weight per piece (excluding packing) | 126 g |
Customs tariff number | 85389091 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242601 |
ECLASS-15.0 | 27242601 |
ETIM
ETIM 9.0 | EC001596 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | d9bd07da-4392-4906-afda-46be7313f2cf |
Compatible products
-
IB IL AO/CNT-PLSET - Connector set 2732664
-
IB IL SCN-6 SHIELD - Inline shield connector 2726353
-
IB IL SCN-8 - Inline connector 2726337
-
IL CP - Coding star 2742683
-
IB IL FIELD 2 - Marking field 2727501
-
EMT (62X10)R - Insert label 0800057
-
ZBF 6:UNBEDRUCKT - Zack Marker strip, flat 0808710
-
UCT-TMF 6 - Marker for terminal blocks 0828746
-
UC-TMF 6 - Marker for terminal blocks 0818140
-
ZBF 12:UNBEDRUCKT - Zack Marker strip, flat 0809735
-
UCT-TMF 12 - Marker for terminal blocks 0829214
-
UC-TMF 12 - Marker for terminal blocks 0819233
Your advantages
1 analog output for the connection of either voltage or current signals
Connection of actuators in 2-conductor technology
Current ranges: 0 mA ... 20 mA, 4 mA ... 20 mA
Voltage range: 0 V ... 10 V
Process data update including conversion time of the digital/analog converter < 1 ms
Can be used under extreme ambient conditions
Extended temperature range of -40 °C ... +70 °C (see “Tested successfully: use under extreme ambient conditions” in the data sheet)
Coated PCBs
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057