PSR-MC34-3NO-1DO-24DC-SC
-
Safety relays
2700540
Safety relay for emergency stop and safety doors up to SIL 3, Cat. 4, PL e, 1 or 2-channel operation, automatic or manual, monitored start, cross-circuit detection, 3 enabling current paths, US = 24 V DC, plug-in screw terminal block
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product type | Safety relays |
| Product family | PSRmini |
| Application | Emergency stop |
| Safety door | |
| Magnetic switch | |
| Transponder | |
| Control | 2-channel |
| Relay type | Electromechanical relay with force-guided contacts in accordance with IEC/EN 61810-3 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 2 |
| Times | |
| Typical response time | < 175 ms (automatic start) |
| < 175 ms (manual, monitored start) | |
| Typ. starting time with Us | < 250 ms (when controlled via A1) |
| Typical release time | < 20 ms (on demand via A1) |
| < 20 ms (on demand via the sensor circuit) | |
| Restart time | < 1 s (Boot time, after switching on the supply voltage) |
| Recovery time | < 500 ms (following demand of the safety function) |
| Start pulse length | 500 ms (manual start) |
| Maximum power dissipation for nominal condition | 6.1 W (US = 26.4 V, IL² = 72 A², PTotal max = 2.5 W + 3.6 W) |
| Nominal operating mode | 100% operating factor |
| Rated insulation voltage | 250 V AC |
| Rated surge voltage/insulation | See data sheet, section “Insulation coordination”. |
| Supply | |
| Designation | A1/A2 |
| Rated control circuit supply voltage US | 20.4 V DC ... 26.4 V DC |
| Rated control circuit supply voltage US | 24 V DC -15 % / +10 % |
| Rated control supply current IS | typ. 84 mA (at US) |
| Power consumption at US | typ. 2 W |
| Inrush current | typ. 5 A (Δt = 200 µs at Us) |
| Filter time | 1 ms (in the event of voltage dips at Us) |
| Protective circuit | Serial protection against polarity reversal; Suppressor diode |
| Digital: Sensor circuit (S12, S22) | |
| Description of the input | safety-related sensor inputs |
| NPN (S12), NPN/PNP (S22) | |
| Number of inputs | 2 |
| Input voltage range "0" signal | < 5 V (S12) |
| Input S22 can interpret low-resistance outputs of a PLC as a continuous HIGH signal. | |
| Input voltage range "1" signal | 20.4 V ... 26.4 V |
| Input current range "0" signal | < 2 mA (S12) |
| 0 mA ... 2 mA (S22) | |
| Inrush current | < 20 mA (typ. with US at S12) |
| < 5 mA (typ. with US at S22/24 V) | |
| > -15 mA (typ. with US at S22/0 V) | |
| Filter time | max. 1.5 ms (at S12, S22; test pulse width) |
| min. 7.5 ms (at S12, S22; test pulse rate) | |
| Concurrence | ∞ |
| Max. permissible overall conductor resistance | 150 Ω |
| Protective circuit | Suppressor diode |
| Current consumption | < 5 mA (typ. with US at S12) |
| < 5 mA (typ. with US at S22/24 V) | |
| > -5 mA (typ. with US at S22/0 V) | |
| Digital: Start circuit (S34) | |
| Description of the input | non-safety-related |
| NPN/PNP | |
| Number of inputs | 1 |
| Input voltage range "1" signal | 20.4 V DC ... 26.4 V DC |
| Inrush current | max. 200 mA (typ. with US) |
| Max. permissible overall conductor resistance | 150 Ω |
| Protective circuit | Suppressor diode |
| Current consumption | < 10 mA (at S34/24 V) |
| > -5 mA (at S34/0 V) | |
| Relay: Enabling current paths (13/14, 23/24/34) | |
| Output description | safety-related N/O contacts |
| Number of outputs | 3 (undelayed) |
| Contact switching type | 3 enabling current paths |
| Contact material | AgSnO2 |
| Switching voltage | min. 12 V |
| max. 250 V AC/DC (Observe the load curve) | |
| Switching power | min. 60 mW |
| Inrush current | min. 3 mA |
| max. 6 A | |
| Switching capacity | 5 A (AC15) |
| 4 A (DC13) | |
| Limiting continuous current | 6 A (For 13/14) |
| 6 A (For 23/24/34; since the 23/24/34 contact path only has one input path, only a total current of 6 A is permitted here) | |
| Sq. Total current | 72 A2 (observe derating) |
| Switching frequency | 0.1 Hz |
| Mechanical service life | 10x 106 cycles |
| Output fuse | 6 A gL/gG |
| 4 A gL/gG (for low-demand applications) | |
| Signal: M1 | |
| Output description | non-safety-related |
| Number of outputs | 1 (digital, PNP) |
| Voltage | 22 V DC (Us - 2 V) |
| Current | max. 100 mA |
| Maximum inrush current | 500 mA (Δt = 1 ms at Us) |
| Protective circuit | Suppressor diode |
| Short-circuit protection | no |
| Connection technology | |
| pluggable | yes |
| Conductor connection | |
| Connection method | Screw connection |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Stripping length | 7 mm |
| Screw thread | M3 |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Status display | 3 x LED (green) |
| Operating voltage display | 1 x LED (green) |
| Width | 12.5 mm |
| Height | 112.2 mm |
| Depth | 114.5 mm |
| Color (Housing) | yellow (RAL 1018) |
| Housing material | PA |
| Safety data | |
| Stop category (EN 60204-1) | 0 |
| Safety data: EN ISO 13849 | |
| Performance level (PL) | e (4 A DC13; 5 A AC15; 8760 switching cycles/year) |
| Safety data: IEC 61508 - High demand | |
| Safety Integrity Level (SIL) | 3 |
| Safety data: IEC 61508 - Low demand | |
| Safety Integrity Level (SIL) | 3 |
| Safety data: EN IEC 62061 | |
| Safety Integrity Level (SIL) | 3 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Min. degree of protection of inst. location | IP54 |
| Ambient temperature (operation) | -40 °C ... 55 °C (observe derating) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Maximum altitude | ≤ 2000 m (Above sea level) |
| Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
| Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
| Shock | 15g |
| Vibration (operation) | 10 Hz ... 150 Hz, amplitude 0.15 mm, 2g |
| CE | |
| Identification | CE-compliant |
| Mounting type | DIN rail mounting |
| Assembly note | See derating curve |
| Mounting position | vertical or horizontal |
| Item number | 2700540 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DN01 |
| Product key | DNA181 |
| GTIN | 4046356912716 |
| Weight per piece (including packing) | 172.2 g |
| Weight per piece (excluding packing) | 143.74 g |
| Customs tariff number | 85371098 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27371819 |
| ECLASS-15.0 | 27371819 |
| ECLASS-15.0 ASSET | 27250101 |
ETIM
| ETIM 10.0 | EC001449 |
UNSPSC
| UNSPSC 21.0 | 39122200 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 07756783-9445-469b-9efa-61d141e1ca63 |
| EF3.1 Climate Change | |
| CO2e kg | 30.752 kg CO2e |
Compatible products
Your advantages
Up to Cat. 4/PL e in accordance with EN ISO 13849-1, SIL 3 in accordance with EN IEC 62061
Low housing width of just 12.5 mm
2 channel control
3 enabling current paths, 1 digital signal output
Manually monitored and automatic activation in a single device
Cross-circuit detection
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057