The bus coupler is intended for use within a PROFINET network. The bus coupler creates the link to the Axioline F I/O system and the industrial I/O signals connected to it. Up to 63 Axioline F devices can be connected to the bus coupler. Device descriptions for Phoenix Contact controllers are integral parts of the engineering tools PC Worx and PLCnext Engineer. Corresponding GSDML files are available for integrating the Axioline F station into other programming systems. These files can be downloaded at: www.phoenixcontact.com/product/2403869
AXL F BK PN TPS
-
Bus coupler
2403869
Axioline F, Bus coupler, PROFINET, RJ45 jack, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connector
Free download available.
Downloads
Product details
LR
Approval ID: LR2480202TA-02PRS
Approval ID: TE/1020/880590/21BSH
Approval ID: 840RINA
Approval ID: ELE008423XG001PROFINET
Approval ID: Z12930cULus Listed
Approval ID: E238705FS Thermoprocess
Approval ID: 968 INS 799.01 25Compatible products
Your advantages
2 Ethernet ports (with integrated switch)
Conformance with PROFINET specification V2.3
Supports PROFIsafe
Supports PROFIenergy
Supports PROFINET S2 system redundancy (firmware version 1.30 or later)
PROFINET RT and IRT
Minimum cycle time of PROFINET for RT and IRT is 250 μs
Runtime in bus coupler is negligible (almost 0 µs)
Typical cycle time of the Axioline F local bus is around 10 μs
Web-based management
Supports the operation of Axioline Smart Elements
Supports passive Smart Elements (firmware version 1.30 or later)
Supports IOL-CONF (firmware version 1.30 and later)
Safe analog value processing with SAFE AI and other components