VIP-2/SC/FLK50/16/SLC500
-
Passive module
2322320
VARIOFACE termination board, to transmit max. 16 channels, only in connection with FLKM 50-PA-SLC 500 OUT/2 A
Product details
Product type | Interface module |
Product family | VARIOFACE Professional |
Number of positions | 50 |
No. of channels | 16 |
Insulation characteristics | |
Overvoltage category | II |
Pollution degree | 2 |
Max. permissible operating voltage | 25 V AC |
60 V DC | |
Max. current carrying capacity per branch | 1 A |
Max. total current of voltage supply | 2 A (per channel) |
Supported controller ALLEN-BRADLEY SLC 500 | |
Suitable I/O card | 1746 OA16 |
1746 OW16 |
Field level | |
Connection in acc. with standard | IEC / EN |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Controller level | |
Connection method | IDC/FLK pin strip |
Number of connections | 1 |
Number of positions | 50 |
Pitch | 2.54 mm |
Status display | no |
Status display present | no |
Item dimensions | |
Width | 90.8 mm |
Height | 65.5 mm |
Depth | 56 mm |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 | V0 |
Housing insulation material | Polyamide PA non-reinforced |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Standards/regulations | IEC 60664 |
DIN EN 50178 |
Mounting type | DIN rail mounting |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2322320 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | C423 |
Product key | DK211R |
GTIN | 4046356451208 |
Weight per piece (including packing) | 153.9 g |
Weight per piece (excluding packing) | 153.9 g |
Customs tariff number | 85366990 |
Country of origin | US |
UNSPSC
UNSPSC 21.0 | 39121432 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
The VIP-2/SC/FLK50/16/SLC500 VARIOFACE Professional (VIP) module was designed specifically for OA16 und OW16 output modules
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057