FLKM 50-PA-HW/C300
-
Front adapter
2322016
VARIOFACE front adapters, for Honeywell C300, series C I/O, max. 1x 16 channels can be connected. (50-pos. FLK connector)
Product details
Product type | Front adapter |
Insulation characteristics | |
Insulation | Functional insulation |
Overvoltage category | II |
Pollution degree | 2 |
Max. permissible operating voltage | < 50 V AC |
60 V DC | |
Max. permissible current | 1 A (per path) |
4 A (per connection, supply via separate power supply) | |
Rated insulation voltage | 63 V |
Rated surge voltage | 0.6 kV |
Supported controller HONEYWELL Experion PKS C300/C-Series | |
Suitable I/O card | TDIL01 (non-redundant) |
TDOB01 (non-redundant) |
Field level | |
Connection method | IDC/FLK pin strip |
Number of connections | 1 |
Number of positions | 50 |
Pitch | 2.54 mm |
Supply | |
Connection method | Spring-cage connection |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Ambient conditions | |
Degree of protection | IP00 |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Standards/regulations | IEC 60664 |
DIN EN 50178 |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2322016 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | C421 |
Product key | DK231H |
GTIN | 4046356448260 |
Weight per piece (including packing) | 100 g |
Weight per piece (excluding packing) | 100 g |
Customs tariff number | 85369010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242292 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057