UM-2KS40/AI16/RS/SI/KDS3/SO227
-
Input module
2319197
16-channel analog input module with screw connection and integrated knife disconnect function. Redundant voltage supply. Suitable for Yokogawa SAI 143 card.
Product details
Product type | Interface module |
Insulation characteristics: Air clearances and creepage distances | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal voltage UN | 30 V DC |
Max. current carrying capacity per branch | 300 mA |
Max. total current of voltage supply | 6.3 A (F101, F102) plug-in fuse (IEC 127-2, TR5, 6.3 A) |
Air clearances and creepage distances | |
Rated surge voltage | Basic insulation |
Supported controller YOKOGAWA ProSafe-RS | |
Suitable I/O card | SAI143 |
Field level | |
Connection method | Screw connection |
Number of positions | 48 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Controller level | |
Connection method | Yokogawa, KS compatible |
Number of connections | 2 |
Number of positions | 40 |
Tightening torque | 0.5 Nm |
Supply | |
Connection method | Screw connection |
Number of positions | 6 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Status display present | no |
Item dimensions | |
Width | 268 mm |
Height | 125 mm |
Depth | 97 mm |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 50 °C |
Air clearances and creepage distances | |
Standards/regulations | DIN EN 50178 |
Mounting type | DIN rail mounting |
Mounting position | any |
Notes on operation | Voltage monitoring on the module does not work in combination with upstream HESILED fuse terminal blocks with integrated LED display. |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Item number | 2319197 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | C429 |
Product key | DK2A8N |
GTIN | 4046356364164 |
Weight per piece (including packing) | 944 g |
Weight per piece (excluding packing) | 1.061 g |
Customs tariff number | 85369010 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
VF-SI/TR5/0,315AT - Fuse set 2901001
-
FLK 40-PA/EZ-DR/KS/ 100/YUC - Front adapter 2322786
-
FLK 40-PA/EZ-DR/KS/ 200/YUC - Front adapter 2314341
-
FLK 40-PA/EZ-DR/KS/ 300/YUC - Front adapter 2314354
-
FLK 40-PA/EZ-DR/KS/ 400/YUC - Front adapter 2314367
-
FLK 40-PA/EZ-DR/KS/ 500/YUC - Front adapter 2321570
-
FLK 40-PA/EZ-DR/KS/ 600/YUC - Front adapter 2314943
-
FLK 40-PA/EZ-DR/KS/ 700/YUC - Front adapter 2321583
-
FLK 40-PA/EZ-DR/KS/ 800/YUC - Front adapter 2314956
-
FLK 40-PA/EZ-DR/KS/ 900/YUC - Front adapter 2321415
-
FLK 40-PA/EZ-DR/KS/1000/YUC - Front adapter 2314370
-
FLK 40-PA/EZ-DR/KS/1100/YUC - Front adapter 2321428
-
FLK 40-PA/EZ-DR/KS/1200/YUC - Front adapter 2321431
-
FLK 40-PA/EZ-DR/KS/1300/YUC - Front adapter 2321444
-
FLK 40-PA/EZ-DR/KS/1400/YUC - Front adapter 2321457
-
FLK 40-PA/EZ-DR/KS/1500/YUC - Front adapter 2314383
-
FLK 40-PA/EZ-DR/KS/1600/YUC - Front adapter 2321596
-
FLK 40-PA/EZ-DR/KS/1700/YUC - Front adapter 2321606
-
FLK 40-PA/EZ-DR/KS/1800/YUC - Front adapter 2321619
-
FLK 40-PA/EZ-DR/KS/1900/YUC - Front adapter 2321622
-
FLK 40-PA/EZ-DR/KS/2000/YUC - Front adapter 2314532
-
FLK 40-PA/EZ-DR/KS/2500/YUC - Front adapter 2314545
-
FLK 40-PA/EZ-DR/KS/3000/YUC - Front adapter 2314558
-
FLK 40-PA/EZ-DR/KS/3500/YUC - Front adapter 2901017
-
FLK 40-PA/EZ-DR/KS/4000/YUC - Front adapter 2901052
-
FLK 40-PA/EZ-DR/KS/4500/YUC - Front adapter 2902912
-
FLK 40-PA/EZ-DR/HF/KS/ 100/YUC - Front adapter 2904747
-
FLK 40-PA/EZ-DR/HF/KS/ 200/YUC - Front adapter 2904748
-
FLK 40-PA/EZ-DR/HF/KS/ 300/YUC - Front adapter 2904749
-
FLK 40-PA/EZ-DR/HF/KS/ 400/YUC - Front adapter 2904750
-
FLK 40-PA/EZ-DR/HF/KS/ 500/YUC - Front adapter 2904645
-
FLK 40-PA/EZ-DR/HF/KS/ 600/YUC - Front adapter 2904751
-
FLK 40-PA/EZ-DR/HF/KS/ 700/YUC - Front adapter 2904752
-
FLK 40-PA/EZ-DR/HF/KS/ 800/YUC - Front adapter 2904753
-
FLK 40-PA/EZ-DR/HF/KS/ 900/YUC - Front adapter 2904754
-
FLK 40-PA/EZ-DR/HF/KS/1000/YUC - Front adapter 2904646
-
FLK 40-PA/EZ-DR/HF/KS/1500/YUC - Front adapter 2904647
-
FLK 40-PA/EZ-DR/HF/KS/2000/YUC - Front adapter 2904488
-
FLK 40-PA/EZ-DR/HF/KS/2500/YUC - Front adapter 2904648
-
FLK 40-PA/EZ-DR/HF/KS/3000/YUC - Front adapter 2904649
-
FLK 40-PA/EZ-DR/HF/KS/3500/YUC - Front adapter 2904650
-
FLK 40-PA/EZ-DR/HF/KS/5000/YUC - Front adapter 2904653
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057